SO 51325 - Einstellbare Verschraubung
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_51325.prj},{NB=SO 51325-A10 058.1320.100},{TYPE=SO 51325-A10},{MATNR=058.1320.100},{DK=10.00},{BAR=160},{M=M14x1},{NDM=14.000},{P=1.000},{SW=17},{L1=28.0},{L2=42.5},{EK=6.5},{KG=3.520},{X1=19.5},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L1
[mm]
L2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 51325-A6 058.1320.060
SO 51325-A6
058.1320.060
6.00
200
M10x1
12
22.0
35.0
3.8
2.250
1.4571 (inox)
SO 51325-A8 058.1320.080
SO 51325-A8
058.1320.080
8.00
200
M12x1
14
25.0
39.5
5.6
3.140
1.4571 (inox)
SO 51325-A10 058.1320.100
SO 51325-A10
058.1320.100
10.00
160
M14x1
17
28.0
42.5
6.5
3.520
1.4571 (inox)
SO 51325-A12 058.1320.120
SO 51325-A12
058.1320.120
12.00
160
M16x1
19
32.0
46.0
8.0
7.160
1.4571 (inox)
SO 51325-A15 058.1320.150
SO 51325-A15
058.1320.150
15.00
100
M20x1.5
24
36.5
53.0
11.0
13.000
1.4571 (inox)
SO 51325-A18 058.1320.180
SO 51325-A18
058.1320.180
18.00
100
M24x1.5
30
40.5
56.5
14.0
21.300
1.4571 (inox)
SO 51325-A22 058.1320.220
SO 51325-A22
058.1320.220
22.00
64
M28x1.5
32
44.5
60.0
19.0
23.000
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表