SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE compression ferrule
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_51194_d_ptfe.prj},{NB=SO 51194-4-1/2 058.1165.070},{TYPE=SO 51194-4-1/2},{MATNR=058.1165.070},{DK=4.00},{G=G1/2},{GX=20.955},{BAR=6},{M=M8x1},{NDM=8.000},{P=1.000},{SW1=10},{SW2=27},{L=38.5},{D=27.0},{IK=14.0},{TK=2.5},{KG=6.680},{WERKSTOFF=1.4571 (Edelstahl)},{DOWNLOAD=PICT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
TK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 51194-1-1/4 058.1165.0...
SO 51194-1-1/4
058.1165.002
1.00
G1/4
6
M6x0.75
8
19
29.0
12.0
1.5
2.640
1.4571 (Edelstahl)
SO 51194-1-1/2 058.1165.0...
SO 51194-1-1/2
058.1165.004
1.00
G1/2
6
M6x0.75
8
27
34.0
14.0
2.5
6.320
1.4571 (Edelstahl)
SO 51194-1,5-1/4 058.1165...
SO 51194-1,5-1/4
058.1165.011
1.50
G1/4
6
M6x0.75
8
19
29.0
12.0
1.5
2.640
1.4571 (Edelstahl)
SO 51194-1,5-1/2 058.1165...
SO 51194-1,5-1/2
058.1165.013
1.50
G1/2
6
M6x0.75
8
27
34.0
14.0
2.5
6.340
1.4571 (Edelstahl)
SO 51194-2-1/8 058.1165.0...
SO 51194-2-1/8
058.1165.020
2.00
G1/8
6
M6x0.75
8
14
23.5
8.0
1.0
1.260
1.4571 (Edelstahl)
SO 51194-2-1/4 058.1165.0...
SO 51194-2-1/4
058.1165.021
2.00
G1/4
6
M6x0.75
8
19
29.0
12.0
1.5
2.630
1.4571 (Edelstahl)
SO 51194-2-1/2 058.1165.0...
SO 51194-2-1/2
058.1165.023
2.00
G1/2
6
M6x0.75
8
27
34.0
14.0
2.5
6.310
1.4571 (Edelstahl)
SO 51194-2,5-1/8 058.1165...
SO 51194-2,5-1/8
058.1165.030
2.50
G1/8
6
M6x0.75
8
14
23.5
8.0
1.0
1.250
1.4571 (Edelstahl)
SO 51194-2,5-1/4 058.1165...
SO 51194-2,5-1/4
058.1165.031
2.50
G1/4
6
M6x0.75
8
19
29.5
12.0
1.5
2.620
1.4571 (Edelstahl)
SO 51194-2,5-1/2 058.1165...
SO 51194-2,5-1/2
058.1165.033
2.50
G1/2
6
M6x0.75
8
27
34.0
14.0
2.5
6.290
1.4571 (Edelstahl)
SO 51194-3-1/8 058.1165.0...
SO 51194-3-1/8
058.1165.040
3.00
G1/8
6
M6x0.75
8
14
23.5
8.0
1.0
1.370
1.4571 (Edelstahl)
SO 51194-3-1/4 058.1165.0...
SO 51194-3-1/4
058.1165.042
3.00
G1/4
6
M6x0.75
8
19
29.0
12.0
1.5
1.250
1.4571 (Edelstahl)
SO 51194-3-1/2 058.1165.0...
SO 51194-3-1/2
058.1165.044
3.00
G1/2
6
M6x0.75
8
27
34.0
14.0
2.5
2.610
1.4571 (Edelstahl)
SO 51194-3,5-1/8 058.1165...
SO 51194-3,5-1/8
058.1165.047
3.50
G1/8
6
M8x1
10
14
28.0
8.0
1.0
6.280
1.4571 (Edelstahl)
SO 51194-3,5-1/4 058.1165...
SO 51194-3,5-1/4
058.1165.049
3.50
G1/4
6
M8x1
10
19
33.5
12.0
1.5
1.250
1.4571 (Edelstahl)
SO 51194-4-1/8 058.1165.0...
SO 51194-4-1/8
058.1165.060
4.00
G1/8
6
M8x1
10
14
28.0
8.0
1.0
1.680
1.4571 (Edelstahl)
SO 51194-4-1/4 058.1165.0...
SO 51194-4-1/4
058.1165.065
4.00
G1/4
6
M8x1
10
19
33.5
12.0
1.5
2.880
1.4571 (Edelstahl)
SO 51194-4-1/2 058.1165.0...
SO 51194-4-1/2
058.1165.070
4.00
G1/2
6
M8x1
10
27
38.5
14.0
2.5
6.680
1.4571 (Edelstahl)
SO 51194-4,5-1/8 058.1165...
SO 51194-4,5-1/8
058.1165.076
4.50
G1/8
6
M8x1
10
14
28.0
8.0
1.0
1.680
1.4571 (Edelstahl)
SO 51194-4,5-1/4 058.1165...
SO 51194-4,5-1/4
058.1165.077
4.50
G1/4
6
M8x1
10
19
33.5
12.0
1.5
2.940
1.4571 (Edelstahl)
SO 51194-5-1/8 058.1165.0...
SO 51194-5-1/8
058.1165.082
5.00
G1/8
6
M10x1
12
14
29.0
8.0
1.0
1.990
1.4571 (Edelstahl)
SO 51194-5-1/4 058.1165.0...
SO 51194-5-1/4
058.1165.084
5.00
G1/4
6
M10x1
12
19
34.5
12.0
1.5
3.220
1.4571 (Edelstahl)
SO 51194-5-1/2 058.1165.0...
SO 51194-5-1/2
058.1165.088
5.00
G1/2
6
M10x1
12
27
39.5
14.0
2.5
7.030
1.4571 (Edelstahl)
SO 51194-5-3/4 058.1165.0...
SO 51194-5-3/4
058.1165.089
5.00
G3/4
6
M10x1
12
32
42.5
16.0
2.5
14.190
1.4571 (Edelstahl)
SO 51194-6-1/4 058.1165.1...
SO 51194-6-1/4
058.1165.110
6.00
G1/4
6
M10x1
12
19
34.5
12.0
1.5
2.790
1.4571 (Edelstahl)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51124-D - Temperature probe union with edge seal and with stainless stee...
SERTO
11.03.2024
SO 51194-D-PTFE METR - Temperature probe union METR with edge seal and with...
SERTO
30.04.2024
Manometer coupling, normal coupling connection - Inside thread: Whitworth t...
VOSS
11.04.2023
Model 5251 - Male / female union 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
SO 42221 - Elbow union with female adaptor SO 40030
SERTO
11.03.2024
Model 5135 - Unions conical seat (casting) Male / Female - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Straight welding bosses, L-series - Inside thread: Whitworth tube thread
VOSS
11.04.2023
SO 50009 - PTFE compression ferrule for SO 51194/SO 61194
SERTO
11.03.2024
D409 - Male Tee
AIRWORK
27.06.2022
SO 50020 - Union nut
SERTO
30.04.2024
SO 51124 METR - Male adaptor union METR
SERTO
11.03.2024
SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
SERTO
11.03.2024
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
SO 52021 - Elbow union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表