SO 50040 NPT - Male adaptor NPT
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_50040_npt.prj},{NB=SO 50040-10-1/4 NPT 056.0402.270},{TYPE=SO 50040-10-1/4 NPT},{MATNR=056.0402.270},{DK=10.00},{RNPT=NPT1/4},{RNPTX=13.716},{BAR=160},{M=M14x1},{NDM=14.000},{P=1.000},{SW=17},{L=24.0},{BK=17.0},{ZK=11.2},{EK=8.5},{KG=1.730},{VERS=1},{C=10},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
RNPT
Thread NPT
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 50040-5-1/8 NPT 056.04...
SO 50040-5-1/8 NPT
056.0402.082
5.00
NPT1/8
250
M8x1
10
19.0
13.0
8.9
3.5
0.850
1.4571 (Edelstahl)
SO 50040-6-1/8 NPT 056.04...
SO 50040-6-1/8 NPT
056.0402.100
6.00
NPT1/8
200
M10x1
12
19.0
13.0
8.9
5.0
0.850
1.4571 (Edelstahl)
SO 50040-6-1/4 NPT 056.04...
SO 50040-6-1/4 NPT
056.0402.110
6.00
NPT1/4
200
M10x1
14
23.0
17.0
11.2
4.5
2.050
1.4571 (Edelstahl)
SO 50040-8-1/4 NPT 056.04...
SO 50040-8-1/4 NPT
056.0402.170
8.00
NPT1/4
200
M12x1
14
24.0
17.0
11.2
6.5
1.640
1.4571 (Edelstahl)
SO 50040-10-1/4 NPT 056.0...
SO 50040-10-1/4 NPT
056.0402.270
10.00
NPT1/4
160
M14x1
17
24.0
17.0
11.2
8.5
1.730
1.4571 (Edelstahl)
SO 50040-10-3/8 NPT 056.0...
SO 50040-10-3/8 NPT
056.0402.280
10.00
NPT3/8
160
M14x1
17
24.0
17.0
11.0
8.5
2.610
1.4571 (Edelstahl)
SO 50040-12-1/4 NPT 056.0...
SO 50040-12-1/4 NPT
056.0402.380
12.00
NPT1/4
160
M16x1
19
25.0
18.0
12.2
8.5
2.110
1.4571 (Edelstahl)
SO 50040-12-3/8 NPT 056.0...
SO 50040-12-3/8 NPT
056.0402.390
12.00
NPT3/8
160
M16x1
19
25.0
18.0
12.0
10.5
2.480
1.4571 (Edelstahl)
SO 50040-12-1/2 NPT 056.0...
SO 50040-12-1/2 NPT
056.0402.400
12.00
NPT1/2
160
M16x1
22
29.0
22.0
13.9
10.5
5.520
1.4571 (Edelstahl)
SO 50040-15-1/2 NPT 056.0...
SO 50040-15-1/2 NPT
056.0402.534
15.00
NPT1/2
100
M20x1.5
24
30.0
22.0
13.9
13.0
4.850
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to M...
Flexicon
11.11.2020
SO 50040 - Male adaptor
SERTO
11.03.2024
SO 50001 RED - Reduction compression ferrule
SERTO
11.03.2024
Enlargers, Reducers & Thread Convertors
ABB Installation Products
09.03.2023
NPFC-D - Double nipple
Festo
26.09.2023
SKINDICHT® MA-M/NPT - Adapter Metric-NPT
LAPP
10.06.2024
AD A 40 NPT-NPT - Male adaptor NPT-NPT
SERTO
11.03.2024
AD-NPT (USA) - Adapter
Festo
23.08.2023
SO 00040 NPT - Male adaptor NPT
SERTO
11.03.2024
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Fittings Mod.2521
Camozzi
11.06.2024
SO 51021 RED - Straight reduction union
SERTO
11.03.2024
AD A 50 NPT-R - Male adaptor NPT-R
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表