SO 40007 METR - Washer for male thread METR
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_40007_metr.prj},{NB=SO 40007-M10 016.0073.150},{TYPE=SO 40007-M10},{MATNR=016.0073.150},{MZK=M10},{D=13.4},{SK=1.50},{EK=10.2},{KG=0.050},{WERKSTOFF=CW024A (Kupfer)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
MZK
Thread M
ⁿ/ₐ
D
[mm]
SK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 40007-M5 016.0073.080
SO 40007-M5
016.0073.080
M5
8.0
1.00
5.0
0.023
CW024A (Kupfer)
SO 40007-M6 016.0073.100
SO 40007-M6
016.0073.100
M6
8.0
1.00
6.2
0.014
CW024A (Kupfer)
SO 40007-M8 016.0073.173
SO 40007-M8
016.0073.173
M8
11.2
2.00
8.2
0.080
CW024A (Kupfer)
SO 40007-M10 016.0073.150
SO 40007-M10
016.0073.150
M10
13.4
1.50
10.2
0.050
CW024A (Kupfer)
SO 40007-M12 016.0073.190
SO 40007-M12
016.0073.190
M12
15.4
1.50
12.2
0.080
CW024A (Kupfer)
SO 40007-M14 016.0073.220
SO 40007-M14
016.0073.220
M14
17.9
1.50
14.2
0.110
CW024A (Kupfer)
SO 40007-M16 016.0073.260
SO 40007-M16
016.0073.260
M16
19.9
1.50
16.2
0.120
CW024A (Kupfer)
SO 40007-M18 016.0073.300
SO 40007-M18
016.0073.300
M18
21.7
1.50
18.2
0.140
CW024A (Kupfer)
SO 40007-M22 016.0073.370
SO 40007-M22
016.0073.370
M22
27.0
1.50
22.2
0.225
CW024A (Kupfer)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 41124 METR - Male adaptor union METR with edge seal
SERTO
11.03.2024
SO 50009 - PTFE compression ferrule for SO 51194/SO 61194
SERTO
11.03.2024
SO 51194-D-PTFE METR - Temperature probe union METR with edge seal and with...
SERTO
30.04.2024
SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 40007 - Washer for male threads
SERTO
11.03.2024
KGF,PACK-KGF,KGFS,PACK-KGFS - Spring washer
PRiCi FA
17.10.2023
SO 41524 - Panel mount union max. panel thickness 16 mm
SERTO
11.03.2024
OK - sealing ring
Festo
08.08.2023
SO 51194-D-PTFE - Temperature probe union with edge seal and with PTFE comp...
SERTO
11.03.2024
SO 40001 - Compression ferrule
SERTO
11.03.2024
SO 43721 L - Male adaptor L union
SERTO
11.03.2024
I.JBMGC - ISO Threaded unions and accessories Gaskets for hexagon head BSPP...
FG INOX
16.02.2017
SO 40020 - Union nut
SERTO
11.03.2024
KGE,KGBE,KGES,PACK-KGE,PACK-KGES - Flat washer
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表