SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_40003.prj},{NB=SO 40003-12-11 D 016.0030.257},{TYPE=SO 40003-12-11 D},{MATNR=016.0030.257},{DK=12.00},{DK1=11.00},{L=20.0},{D=12.0},{SK=1.00},{KG=0.300},{WERKSTOFF=CW617N/CW508L (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK1
[mm]
L
[mm]
D
[mm]
SK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 40003-3-2 016.0030.020
SO 40003-3-2
016.0030.020
3.00
2.00
6.0
2.8
0.20
0.003
CW617N/CW508L (brass)
SO 40003-3-2,4 016.0030.0...
SO 40003-3-2,4
016.0030.024
3.00
2.40
6.0
2.8
0.20
0.004
CW617N/CW508L (brass)
SO 40003-4-2 016.0030.030
SO 40003-4-2
016.0030.030
4.00
2.00
8.0
3.8
0.20
0.004
CW617N/CW508L (brass)
SO 40003-4-2,5 016.0030.0...
SO 40003-4-2,5
016.0030.035
4.00
2.50
8.0
3.8
0.20
0.006
CW617N/CW508L (brass)
SO 40003-4-3 016.0030.040
SO 40003-4-3
016.0030.040
4.00
3.00
8.0
3.8
0.20
0.007
CW617N/CW508L (brass)
SO 40003-5-3 016.0030.060
SO 40003-5-3
016.0030.060
5.00
3.00
8.0
4.5
0.20
0.007
CW617N/CW508L (brass)
SO 40003-5-3,5 016.0030.0...
SO 40003-5-3,5
016.0030.075
5.00
3.50
8.0
4.5
0.20
0.006
CW617N/CW508L (brass)
SO 40003-6-3 016.0030.100
SO 40003-6-3
016.0030.100
6.00
3.00
10.0
5.2
0.20
0.009
CW617N/CW508L (brass)
SO 40003-6-4 016.0030.110
SO 40003-6-4
016.0030.110
6.00
4.00
10.0
5.5
0.20
0.012
CW617N/CW508L (brass)
SO 40003-6-4,4 016.0030.1...
SO 40003-6-4,4
016.0030.113
6.00
4.40
10.0
5.5
0.20
0.012
CW617N/CW508L (brass)
SO 40003-6-4,65 016.0030....
SO 40003-6-4,65
016.0030.116
6.00
4.65
10.0
5.5
0.20
0.014
CW617N/CW508L (brass)
SO 40003-6-4,7 D 016.0030...
SO 40003-6-4,7 D
016.0030.118
6.00
4.70
10.0
5.5
0.40
0.023
CW617N/CW508L (brass)
SO 40003-8-5 016.0030.136
SO 40003-8-5
016.0030.136
8.00
5.00
12.0
7.5
0.25
0.024
CW617N/CW508L (brass)
SO 40003-8-5,5 016.0030.1...
SO 40003-8-5,5
016.0030.138
8.00
5.50
12.0
7.5
0.25
0.023
CW617N/CW508L (brass)
SO 40003-8-6 016.0030.140
SO 40003-8-6
016.0030.140
8.00
6.00
12.0
7.5
0.25
0.026
CW617N/CW508L (brass)
SO 40003-8-6,4 016.0030.1...
SO 40003-8-6,4
016.0030.144
8.00
6.40
12.0
7.5
0.25
0.027
CW617N/CW508L (brass)
SO 40003-10-7 016.0030.18...
SO 40003-10-7
016.0030.180
10.00
7.00
16.0
9.5
0.30
0.090
CW617N/CW508L (brass)
SO 40003-10-7,5 016.0030....
SO 40003-10-7,5
016.0030.185
10.00
7.50
16.0
9.5
0.30
0.102
CW617N/CW508L (brass)
SO 40003-10-8 D 016.0030....
SO 40003-10-8 D
016.0030.189
10.00
8.00
16.0
9.5
0.60
0.000
CW617N/CW508L (brass)
SO 40003-10-8 016.0030.19...
SO 40003-10-8
016.0030.190
10.00
8.00
16.0
9.5
0.30
0.104
CW617N/CW508L (brass)
SO 40003-10-8,4 016.0030....
SO 40003-10-8,4
016.0030.192
10.00
8.40
16.0
9.5
0.30
0.108
CW617N/CW508L (brass)
SO 40003-10-8,6 016.0030....
SO 40003-10-8,6
016.0030.193
10.00
8.60
16.0
9.5
0.30
0.121
CW617N/CW508L (brass)
SO 40003-12-9 016.0030.23...
SO 40003-12-9
016.0030.230
12.00
9.00
20.0
11.5
0.40
0.190
CW617N/CW508L (brass)
SO 40003-12-9,5 016.0030....
SO 40003-12-9,5
016.0030.235
12.00
9.50
20.0
11.5
0.40
0.192
CW617N/CW508L (brass)
SO 40003-12-10 016.0030.2...
SO 40003-12-10
016.0030.240
12.00
10.00
20.0
11.5
0.40
0.194
CW617N/CW508L (brass)
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AD A 50 G-R - Male adaptor G-R
SERTO
11.03.2024
SO 40020 - Union nut
SERTO
11.03.2024
SO 01200 - Male adaptor G-G
SERTO
11.03.2024
SO 40002 - Plug
SERTO
11.03.2024
SO 43021 - Tee union
SERTO
11.03.2024
AD HN 50 R - Male threaded adaptor R
SERTO
11.03.2024
AD HN 40 R - Male threaded adaptor R
SERTO
11.03.2024
SO 40001 - Compression ferrule
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
SO 01121 - Male adaptor union
SERTO
11.03.2024
SO 40005 - Washer for female threads
SERTO
11.03.2024
SO 41021 - Straight union
SERTO
11.03.2024
SO 41521 - Panel mount union max. panel thickness 5 mm
SERTO
11.03.2024
SO 00021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表