SO 03721 T - Male adaptor tee union
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_03721_t.prj},{NB=SO 03721-8-1/4-8 248.3701.170},{TYPE=SO 03721-8-1/4-8},{MATNR=248.3701.170},{DK=8.00},{R=R1/4},{NDMR=13.157},{DK3=8.00},{BAR=125},{G=1/4},{NDM1=13.157},{SW1=14},{SW2=11},{L1=31.0},{L2=25.0},{ZK1=22.0},{ZK2=15.0},{EK=6.0},{KG=7.940},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
DK3
[mm]
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 03721-4-1/8-4 248.3701...
SO 03721-4-1/8-4
248.3701.040
4.00
R1/8
4.00
125
1/8
12
10
27.0
20.0
20.0
13.5
3.4
4.090
CW617N (Messing)
SO 03721-5-1/8-5 248.3701...
SO 03721-5-1/8-5
248.3701.070
5.00
R1/8
5.00
125
1/8
12
10
27.0
20.0
20.0
13.5
4.0
4.180
CW617N (Messing)
SO 03721-6-1/8-6 248.3701...
SO 03721-6-1/8-6
248.3701.100
6.00
R1/8
6.00
125
1/8
12
10
28.0
20.0
20.0
13.5
4.0
4.310
CW617N (Messing)
SO 03721-6-1/4-6 248.3701...
SO 03721-6-1/4-6
248.3701.110
6.00
R1/4
6.00
125
1/8
12
11
30.0
25.0
22.0
15.0
4.0
5.610
CW617N (Messing)
SO 03721-8-1/4-8 248.3701...
SO 03721-8-1/4-8
248.3701.170
8.00
R1/4
8.00
125
1/4
14
11
31.0
25.0
22.0
15.0
6.0
7.940
CW617N (Messing)
SO 03721-10-1/4-10 248.37...
SO 03721-10-1/4-10
248.3701.270
10.00
R1/4
10.00
100
3/8
17
14
35.0
25.0
23.0
15.0
8.0
11.970
CW617N (Messing)
SO 03721-10-3/8-10 248.37...
SO 03721-10-3/8-10
248.3701.280
10.00
R3/8
10.00
100
3/8
17
14
35.0
25.0
23.0
16.0
8.0
12.590
CW617N (Messing)
SO 03721-6.35-1/8-6.35 24...
SO 03721-6.35-1/8-6.35
248.3701.140
6.35
R1/8
6.35
125
1/8
12
10
28.0
20.0
20.0
13.5
4.0
4.240
CW617N (Messing)
SO 03721-6.35-1/4-6.35 24...
SO 03721-6.35-1/4-6.35
248.3701.145
6.35
R1/4
6.35
125
1/8
12
11
30.0
25.0
22.0
15.0
4.0
5.550
CW617N (Messing)
SO 03721-9.52-1/4-9.52 24...
SO 03721-9.52-1/4-9.52
248.3701.210
9.52
R1/4
9.52
100
3/8
17
14
35.0
25.0
23.0
15.0
8.0
12.060
CW617N (Messing)
SO 03721-9.52-3/8-9.52 24...
SO 03721-9.52-3/8-9.52
248.3701.215
9.52
R3/8
9.52
100
3/8
17
14
35.0
25.0
23.0
16.0
8.0
12.670
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 03121 - Tee union with male adaptor SO 00040
SERTO
11.03.2024
SO 03021 - Tee union
SERTO
11.03.2024
SO 00040 METR - Male adaptor METR
SERTO
11.03.2024
SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 01221 - Female adaptor union
SERTO
11.03.2024
D409 - Male Tee
AIRWORK
27.06.2022
AD A 40 G-R - Male adaptor G-R
SERTO
11.03.2024
SO 00040 - Male adaptor
SERTO
11.03.2024
SO 53121 NPT - Tee union with male adaptor SO 50040 NPT
SERTO
11.03.2024
SO 83721 T - Male adaptor tee union
SERTO
11.03.2024
43165 - Male tee adaptor - BSP taper
Norgren
25.04.2024
Union Tee - threaded branch
ASOH
17.02.2017
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 00030 - Female adaptor
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表