SO 02021 - Elbow union
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_02021.prj},{NB=SO 02021-10 248.2000.100},{TYPE=SO 02021-10},{MATNR=248.2000.100},{DK=10.00},{BAR=100},{G=G3/8},{SW1=17},{SW2=14},{L=35.0},{ZK=23.0},{EK=8.0},{KG=10.470},{NDM=16.662},{D1=21.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 02021-4 248.2000.040
SO 02021-4
248.2000.040
4.00
125
G1/8
12
10
26.5
20.0
4.0
3.440
CW617N (Messing)
SO 02021-5 248.2000.050
SO 02021-5
248.2000.050
5.00
125
G1/8
12
10
27.0
20.0
4.0
3.530
CW617N (Messing)
SO 02021-6 248.2000.060
SO 02021-6
248.2000.060
6.00
125
G1/8
12
10
28.0
20.0
4.0
3.650
CW617N (Messing)
SO 02021-8 248.2000.080
SO 02021-8
248.2000.080
8.00
125
G1/4
14
11
31.5
22.0
6.0
6.630
CW617N (Messing)
SO 02021-10 248.2000.100
SO 02021-10
248.2000.100
10.00
100
G3/8
17
14
35.0
23.0
8.0
10.470
CW617N (Messing)
SO 02021-12 248.2000.120
SO 02021-12
248.2000.120
12.00
100
G1/2
19
17
39.5
26.0
10.0
18.450
CW617N (Messing)
SO 02021-14 248.2000.140
SO 02021-14
248.2000.140
14.00
64
G1/2
22
19
45.5
29.5
12.0
20.420
CW617N (Messing)
SO 02021-15 248.2000.150
SO 02021-15
248.2000.150
15.00
64
G1/2
22
19
45.5
29.5
12.0
19.800
CW617N (Messing)
SO 02021-6,35 248.2000.06...
SO 02021-6,35
248.2000.063
6.35
125
G1/8
12
10
28.0
20.0
4.0
3.580
CW617N (Messing)
SO 02021-9,52 248.2000.09...
SO 02021-9,52
248.2000.095
9.52
100
G3/8
17
14
35.0
23.0
8.0
10.550
CW617N (Messing)
SO 02021-12,7 248.2000.12...
SO 02021-12,7
248.2000.127
12.70
100
G1/2
22
17
39.5
26.0
10.0
19.700
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表