SO 01528 - Panel mount reduction union max. panel thickness 5 mm
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01528_red.prj},{NB=SO 01528-14-12 248.1504.340},{TYPE=SO 01528-14-12},{MATNR=248.1504.340},{DK=14.00},{DK2=12.00},{BAR=64},{G1=G1/2},{NDM=20.955},{G2=G1/2},{NDMRED=20.955},{SW1=22},{SW2=30},{SW3=30},{SW4=19},{L1=38.5},{L2=51.5},{B=21.5},{ZK1=22.5},{ZK2=38.0},{EK=11.0},{KG=26.960},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK2
[mm]
BAR
Working pressure (PN)
[bar]
G1
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
SW4
[mm]
L1
[mm]
L2
[mm]
B
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 01528-6-4 248.1504.110
SO 01528-6-4
248.1504.110
6.00
4.00
125
G1/8
G1/8
12
14
14
12
24.0
27.5
10.5
16.5
21.0
3.4
4.150
CW617N (Messing)
SO 01528-8-6 248.1504.140
SO 01528-8-6
248.1504.140
8.00
6.00
125
G1/4
G1/8
14
14
14
12
26.5
29.0
10.5
17.0
21.0
4.0
5.750
CW617N (Messing)
SO 01528-10-6 248.1504.17...
SO 01528-10-6
248.1504.175
10.00
6.00
100
G3/8
G1/8
17
17
14
12
30.5
29.0
10.5
18.5
21.0
4.0
8.420
CW617N (Messing)
SO 01528-10-8 248.1504.19...
SO 01528-10-8
248.1504.190
10.00
8.00
100
G3/8
G1/4
17
19
19
14
30.5
32.5
14.0
18.5
23.0
6.0
10.760
CW617N (Messing)
SO 01528-12-10 248.1504.2...
SO 01528-12-10
248.1504.240
12.00
10.00
100
G1/2
G3/8
19
24
24
17
35.5
35.5
17.0
22.0
23.5
8.0
18.700
CW617N (Messing)
SO 01528-14-10 248.1504.3...
SO 01528-14-10
248.1504.320
14.00
10.00
64
G1/2
G3/8
22
24
24
17
38.5
36.0
17.0
22.5
23.5
8.0
19.360
CW617N (Messing)
SO 01528-14-12 248.1504.3...
SO 01528-14-12
248.1504.340
14.00
12.00
64
G1/2
G1/2
22
30
30
19
38.5
51.5
21.5
22.5
38.0
11.0
26.960
CW617N (Messing)
SO 01528-15-10 248.1504.4...
SO 01528-15-10
248.1504.410
15.00
10.00
64
G1/2
G3/8
22
24
24
17
38.5
35.5
17.0
22.5
23.5
8.0
19.050
CW617N (Messing)
SO 01528-15-12 248.1504.4...
SO 01528-15-12
248.1504.420
15.00
12.00
64
G1/2
G1/2
22
30
30
19
38.5
51.5
21.5
22.5
38.0
11.0
26.650
CW617N (Messing)
SO 01528-6,35-4 248.1504....
SO 01528-6,35-4
248.1504.123
6.35
4.00
125
G1/8
G1/8
12
14
14
12
24.0
27.5
10.5
16.5
21.0
3.4
4.120
CW617N (Messing)
SO 01528-8-6,35 248.1504....
SO 01528-8-6,35
248.1504.141
8.00
6.35
125
G1/4
G1/8
14
14
14
12
26.5
29.0
10.5
17.0
21.0
4.0
5.710
CW617N (Messing)
SO 01528-9,52-8 248.1504....
SO 01528-9,52-8
248.1504.162
9.52
8.00
100
G3/8
G1/4
17
19
19
14
30.5
32.5
14.0
18.5
23.0
6.0
10.800
CW617N (Messing)
SO 01528-12-9,52 248.1504...
SO 01528-12-9,52
248.1504.236
12.00
9.52
100
G1/2
G3/8
19
24
24
17
35.5
35.5
17.0
22.0
23.5
8.0
18.740
CW617N (Messing)
SO 01528-12,7-9,52 248.15...
SO 01528-12,7-9,52
248.1504.270
12.70
9.52
100
G1/2
G3/8
22
24
24
17
36.5
35.5
17.0
22.0
23.5
8.0
19.370
CW617N (Messing)
SO 01528-12,7-10 248.1504...
SO 01528-12,7-10
248.1504.272
12.70
10.00
100
G1/2
G3/8
22
24
24
17
36.5
35.5
17.0
22.0
23.5
8.0
19.330
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
96200 - Coolant hose LOC-LINE® Flexi
norelem
30.05.2024
SO 02121 - Elbow union with male adaptor SO 00040
SERTO
11.03.2024
SO 01124 - Male adaptor union with edge seal
SERTO
11.03.2024
SO 83621 L - Adjustable L union
SERTO
11.03.2024
SO 41326 - Adjustable union radial dismantling
SERTO
11.03.2024
SO 82621 - Adjustable elbow union
SERTO
11.03.2024
SO 41325 - Adjustable union
SERTO
11.03.2024
SO 00021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
SO 81221 - Female adaptor union
SERTO
11.03.2024
SO 00040 - Male adaptor
SERTO
11.03.2024
SO 82021 - Elbow union
SERTO
11.03.2024
SO 01121 - Male adaptor union
SERTO
11.03.2024
SO 41221 - Female adaptor union
SERTO
11.03.2024
Bulkhead connectors
Riegler
13.04.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表