SO 01421 - Adaptor union with soldering nipple
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01421.prj},{NB=SO 01421-10 248.1400.185},{TYPE=SO 01421-10},{MATNR=248.1400.185},{DK=10.00},{BAR=100},{G=G3/8},{NDM=16.662},{SW1=17},{SW2=17},{L=30.5},{FK=12.0},{XK=5.0},{ZK=20.0},{EK=8.0},{KG=6.050},{D1=21.0},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
FK
[mm]
XK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 01421-4 248.1400.060
SO 01421-4
248.1400.060
4.00
125
G1/8
12
12
23.5
6.0
3.0
17.0
4.0
1.860
CW617N (Messing)
SO 01421-5 248.1400.080
SO 01421-5
248.1400.080
5.00
125
G1/8
12
12
24.0
6.0
3.0
17.0
4.0
1.900
CW617N (Messing)
SO 01421-6 248.1400.100
SO 01421-6
248.1400.100
6.00
125
G1/8
12
12
24.0
6.0
3.0
17.0
4.0
1.960
CW617N (Messing)
SO 01421-8 248.1400.140
SO 01421-8
248.1400.140
8.00
125
G1/4
14
14
27.0
9.0
4.0
19.0
6.0
3.640
CW617N (Messing)
SO 01421-10 248.1400.185
SO 01421-10
248.1400.185
10.00
100
G3/8
17
17
30.5
12.0
5.0
20.0
8.0
6.050
CW617N (Messing)
SO 01421-12 248.1400.200
SO 01421-12
248.1400.200
12.00
100
G1/2
19
22
35.0
14.0
5.0
23.5
10.0
11.060
CW617N (Messing)
SO 01421-14 248.1400.250
SO 01421-14
248.1400.250
14.00
64
G1/2
22
22
38.0
14.0
5.0
24.0
10.0
11.720
CW617N (Messing)
SO 01421-15 248.1400.270
SO 01421-15
248.1400.270
15.00
64
G1/2
22
22
38.0
14.0
5.0
24.0
10.0
11.410
CW617N (Messing)
SO 01421-6,35 248.1400.12...
SO 01421-6,35
248.1400.120
6.35
125
G1/8
12
12
24.0
6.0
3.0
17.0
4.0
1.930
CW617N (Messing)
SO 01421-9,52 248.1400.16...
SO 01421-9,52
248.1400.164
9.52
125
G3/8
17
17
30.5
12.0
5.0
20.0
8.0
6.100
CW617N (Messing)
SO 01421-12,7 248.1400.21...
SO 01421-12,7
248.1400.216
12.70
100
G1/2
22
22
36.0
14.0
5.0
24.0
11.2
11.690
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.TC_G - ISO Threaded unions BSP BULKHEAD COUPLINGS Stainless steel 316L
FG INOX
16.02.2017
KD2 - coupling socket
Festo
24.08.2023
bulkhead_connector_through_internal_thread
Aventics
13.07.2022
bulkhead_connector_with_external_thread
Aventics
13.07.2022
kd200100g - kd200100g
Univer
21.05.2015
I.MFP_G - ISO Threaded unions Flat seat machined BSP MALE / FEMALE Stainle...
FG INOX
16.02.2017
SO 00020 - Union nut
SERTO
11.03.2024
SO 41421 - Adaptor union with soldering nipple
SERTO
30.04.2024
KD1 - coupling socket
Festo
24.08.2023
USZ-EX-M - Metal connector, safety-type straight, outer thread strain relie...
Flexa
01.03.2022
A.2DINBL - DIN LINERS TO WELD
FG INOX
16.02.2017
Fittings Mod. 6525
Camozzi
16.05.2024
Fittings Mod. S2070
Camozzi
16.05.2024
28042 - Vent screws brass with check valve
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表