SO 01124 METR - Male adaptor union METR with edge seal
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01124_metr.prj},{NB=SO 01124-12-M16x1.5 248.1143.330},{TYPE=SO 01124-12-M16x1.5},{MATNR=248.1143.330},{DK=12.00},{MZK=M16x1.5},{NDM=16.000},{P=1.500},{BAR=100},{G=G1/2},{GNDM=20.955},{SW1=19},{SW2=22},{L=49.5},{D=21.5},{IK=12.0},{TK=1.5},{ZK=24.0},{EK=9.0},{KG=12.030},{WERKSTOFF=CW617N (Messing)},{DOWNLOAD=PICT},{D1=26.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
MZK
Thread M
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
G
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
D
[mm]
IK
[mm]
TK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
ⁿ/ₐ
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 01124-4-M10x1 248.1143...
SO 01124-4-M10x1
248.1143.096
4.00
M10x1
125
G1/8
12
14
31.0
14.5
8.0
1.0
16.5
4.0
2.320
CW617N (Messing)
SO 01124-5-M10x1 248.1143...
SO 01124-5-M10x1
248.1143.135
5.00
M10x1
125
G1/8
12
14
31.5
14.5
8.0
1.0
16.5
4.0
2.370
CW617N (Messing)
SO 01124-6-M10x1 248.1143...
SO 01124-6-M10x1
248.1143.180
6.00
M10x1
125
G1/8
12
14
32.5
14.5
8.0
1.0
17.0
4.0
2.430
CW617N (Messing)
SO 01124-8-M12x1.5 248.11...
SO 01124-8-M12x1.5
248.1143.240
8.00
M12x1.5
125
G1/4
14
17
40.5
17.5
12.0
1.5
19.0
6.0
4.590
CW617N (Messing)
SO 01124-8-M14x1.5 248.11...
SO 01124-8-M14x1.5
248.1143.245
8.00
M14x1.5
125
G1/4
14
19
40.5
19.5
12.0
1.5
19.0
6.0
5.310
CW617N (Messing)
SO 01124-10-M14x1.5 248.1...
SO 01124-10-M14x1.5
248.1143.280
10.00
M14x1.5
100
G3/8
17
19
43.5
19.5
12.0
1.5
19.5
7.0
7.140
CW617N (Messing)
SO 01124-12-M16x1.5 248.1...
SO 01124-12-M16x1.5
248.1143.330
12.00
M16x1.5
100
G1/2
19
22
49.5
21.5
12.0
1.5
24.0
9.0
12.030
CW617N (Messing)
SO 01124-12-M22x1.5 248.1...
SO 01124-12-M22x1.5
248.1143.338
12.00
M22x1.5
100
G1/2
19
27
52.5
28.0
14.0
2.5
25.0
9.0
14.400
CW617N (Messing)
SO 01124-14-M22x1.5 248.1...
SO 01124-14-M22x1.5
248.1143.385
14.00
M22x1.5
64
G1/2
22
27
55.5
28.0
14.0
2.5
25.5
9.0
15.050
CW617N (Messing)
SO 01124-15-M22x1.5 248.1...
SO 01124-15-M22x1.5
248.1143.395
15.00
M22x1.5
64
G1/2
22
27
55.5
28.0
14.0
2.5
25.5
9.0
14.750
CW617N (Messing)
SO 01124-6.35-M10x1 248.1...
SO 01124-6.35-M10x1
248.1143.210
6.35
M10x1
125
G1/8
12
14
32.5
14.5
8.0
1.0
16.5
4.0
2.390
CW617N (Messing)
SO 01124-9.52-M14x1.5 248...
SO 01124-9.52-M14x1.5
248.1143.265
9.52
M14x1.5
125
G3/8
17
19
43.5
19.5
12.0
1.5
19.5
7.0
7.180
CW617N (Messing)
SO 01124-12.7-M16x1.5 248...
SO 01124-12.7-M16x1.5
248.1143.350
12.70
M16x1.5
100
G1/2
22
22
50.5
21.5
12.0
1.5
24.0
9.0
12.650
CW617N (Messing)
SO 01124-12.7-M22x1.5 248...
SO 01124-12.7-M22x1.5
248.1143.358
12.70
M22x1.5
100
G1/2
22
27
53.5
28.0
14.0
2.5
25.0
9.0
15.020
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 01124 - Male adaptor union with edge seal
SERTO
11.03.2024
Push-in plugs DN 6, without shut-off valve, male threaded
Riegler
16.11.2015
CD16 - Fitting with parallel thread
PROPLASTICA
19.08.2021
WCM - Water Connectors Male
Choice Mold
21.01.2015
SO 02121 METR - Elbow union with male adaptor SO 00040 METR
SERTO
11.03.2024
SO 02121 NPT - Elbow union with male adaptor SO 00040 NPT
SERTO
11.03.2024
QBS (USA) - Push-in bulkhead connector
Festo
29.08.2023
Fittings Mod. D6512
Camozzi
11.06.2024
Fittings Mod. D2592
Camozzi
11.06.2024
Straight attachment studs with sealing cone, S-series, ISO 8434-1-SWOSDS, F...
VOSS
11.04.2023
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
SERTO
11.03.2024
GN 741 1 ASS - Threaded plugs, Coding 1 without vent drilling, Type ASS, w...
Ganter
12.04.2024
P-304 - Plug
NITTO KOHKI
22.07.2022
I.2RMM - 3000 lbs Forged fittings NPT MALE / MALE HEXAGONAL REDUCERS Stainl...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表