SO 01011 - Straight union
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01011.prj},{NB=SO 01011-10 248.1010.100},{TYPE=SO 01011-10},{MATNR=248.1010.100},{DK=10.00},{BAR=100},{SW=17},{G=G3/8},{L1=31.5},{L2=19.0},{ZK=2.0},{EK=9.0},{KG=5.560},{P=0.000},{D1=21},{NDM=16.662},{L3=23.5},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
SW
[mm]
G
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 01011-4 248.1010.040
SO 01011-4
248.1010.040
4.00
125
8
M8x0.75
19.0
12.0
2.0
3.5
0.860
CW617N (Messing)
SO 01011-5 248.1010.050
SO 01011-5
248.1010.050
5.00
125
10
G1/8
22.5
14.0
2.0
4.0
1.350
CW617N (Messing)
SO 01011-6 248.1010.060
SO 01011-6
248.1010.060
6.00
125
12
M11x0.75
26.0
16.5
2.4
4.5
2.030
CW617N (Messing)
SO 01011-8 248.1010.080
SO 01011-8
248.1010.080
8.00
125
14
G1/4
28.5
18.0
2.0
7.0
3.430
CW617N (Messing)
SO 01011-10 248.1010.100
SO 01011-10
248.1010.100
10.00
100
17
G3/8
31.5
19.0
2.0
9.0
5.560
CW617N (Messing)
SO 01011-12 248.1010.120
SO 01011-12
248.1010.120
12.00
100
19
G1/2
35.0
19.0
2.4
11.0
8.840
CW617N (Messing)
SO 01011-14 248.1010.140
SO 01011-14
248.1010.140
14.00
64
22
G1/2
42.0
25.0
3.0
13.0
10.800
CW617N (Messing)
SO 01011-15 248.1010.150
SO 01011-15
248.1010.150
15.00
64
27
G3/4
40.5
22.5
3.0
14.0
16.960
CW617N (Messing)
SO 01011-6,35 248.1010.06...
SO 01011-6,35
248.1010.063
6.35
125
14
G1/4
28.5
18.0
2.0
4.5
2.010
CW617N (Messing)
SO 01011-9,52 248.1010.09...
SO 01011-9,52
248.1010.095
9.52
100
17
G3/8
32.0
19.0
2.0
8.0
5.860
CW617N (Messing)
SO 01011-12,7 248.1010.12...
SO 01011-12,7
248.1010.127
12.70
100
22
G1/2
37.0
21.5
2.4
11.0
9.620
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表