SO 01001 - Nipple connection
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_01001.prj},{NB=SO 01001-10-3/8 246.1001.280},{TYPE=SO 01001-10-3/8},{MATNR=246.1001.280},{DK=10.00},{G=G3/8},{GX=16.662},{BAR=100},{SW=17},{L=17.0},{BK=9.0},{TK=10.0},{EK=9.0},{KG=1.900},{C=6.5},{P=1.337},{A=19.0},{F=8.500},{AK=13.5},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
GX
[mm]
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
TK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AK
Klemmring Aussendurchmesser
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41001-4-1/8 (MM) 016.1...
SO 41001-4-1/8 (MM)
016.1001.060 (MM)
4.00
G1/8
9.728
125
10
12.0
6.0
7.0
3.4
0.590
6.0
CW617N (Messing)
SO 41001-5-1/8 (MM) 016.1...
SO 41001-5-1/8 (MM)
016.1001.082 (MM)
5.00
G1/8
9.728
125
10
12.0
6.0
7.0
4.0
0.530
6.8
CW617N (Messing)
SO 41001-6-1/4 (MM) 016.1...
SO 41001-6-1/4 (MM)
016.1001.110 (MM)
6.00
G1/4
13.157
250
14
16.0
8.5
9.5
4.5
1.430
8.4
CW617N (Messing)
SO 01001-8-1/4 246.1001.1...
SO 01001-8-1/4
246.1001.170
8.00
G1/4
13.157
125
14
16.0
8.5
9.5
6.5
1.160
11.0
CW617N (Messing)
SO 01001-10-3/8 246.1001....
SO 01001-10-3/8
246.1001.280
10.00
G3/8
16.662
100
17
17.0
9.0
10.0
9.0
1.900
13.5
CW617N (Messing)
SO 01001-12-1/2 246.1001....
SO 01001-12-1/2
246.1001.400
12.00
G1/2
20.955
100
19
19.0
12.5
14.0
11.0
2.980
16.0
CW617N (Messing)
SO 01001-14-1/2 246.1001....
SO 01001-14-1/2
246.1001.504
14.00
G1/2
20.955
64
22
20.5
12.5
14.0
13.0
3.600
18.0
CW617N (Messing)
SO 01001-15-3/4 246.1001....
SO 01001-15-3/4
246.1001.536
15.00
G3/4
26.441
64
27
22.0
9.5
11.0
14.0
6.730
18.5
CW617N (Messing)
SO 41001-6,35-1/4 (MM) 01...
SO 41001-6,35-1/4 (MM)
016.1001.140 (MM)
6.35
G1/4
13.157
250
14
16.0
8.5
9.5
4.5
1.400
8.4
CW617N (Messing)
SO 01001-9,52-3/8 246.100...
SO 01001-9,52-3/8
246.1001.235
9.52
G3/8
16.662
125
17
17.0
9.0
10.0
8.0
2.100
13.0
CW617N (Messing)
SO 01001-12,7-1/2 246.100...
SO 01001-12,7-1/2
246.1001.434
12.70
G1/2
20.955
100
22
20.0
10.0
11.0
11.0
3.750
17.0
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表