SO 00030 - Female adaptor
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00030.prj},{NB=SO 00030-1/4-3/8 246.0301.106},{TYPE=SO 00030-1/4-3/8},{MATNR=246.0301.106},{G=G1/4},{G2=G3/8},{BAR=125},{SW=22},{L=25.5},{D=22.0},{IK=12.0},{ZK=5.5},{EK=6.0},{KG=5.370},{GX=13.157},{G2X=16.662},{B=17.5},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
G2
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00030-1/8-1/8 246.0301...
SO 00030-1/8-1/8
246.0301.042
G1/8
G1/8
125
14
22.0
14.0
10.0
4.5
4.0
1.820
CW617N (Messing)
SO 00030-1/8-1/4 246.0301...
SO 00030-1/8-1/4
246.0301.044
G1/8
G1/4
125
19
23.5
19.0
11.0
5.0
4.0
4.100
CW617N (Messing)
SO 00030-1/8-3/8 246.0301...
SO 00030-1/8-3/8
246.0301.046
G1/8
G3/8
125
22
25.0
22.0
12.0
5.5
4.0
8.000
CW617N (Messing)
SO 00030-1/8-1/2 246.0301...
SO 00030-1/8-1/2
246.0301.048
G1/8
G1/2
125
27
27.5
27.0
14.0
6.0
4.0
9.470
CW617N (Messing)
SO 00030-1/4-1/8 246.0301...
SO 00030-1/4-1/8
246.0301.102
G1/4
G1/8
125
17
22.5
15.0
10.0
4.5
6.0
2.440
CW617N (Messing)
SO 00030-1/4-1/4 246.0301...
SO 00030-1/4-1/4
246.0301.104
G1/4
G1/4
125
19
24.0
19.0
11.0
5.0
6.0
2.760
CW617N (Messing)
SO 00030-1/4-3/8 246.0301...
SO 00030-1/4-3/8
246.0301.106
G1/4
G3/8
125
22
25.5
22.0
12.0
5.5
6.0
5.370
CW617N (Messing)
SO 00030-1/4-1/2 246.0301...
SO 00030-1/4-1/2
246.0301.108
G1/4
G1/2
125
27
28.0
27.0
14.0
6.0
6.0
9.190
CW617N (Messing)
SO 00030-3/8-1/4 246.0301...
SO 00030-3/8-1/4
246.0301.164
G3/8
G1/4
100
22
24.5
20.0
11.0
5.0
8.0
4.710
CW617N (Messing)
SO 00030-3/8-3/8 246.0301...
SO 00030-3/8-3/8
246.0301.166
G3/8
G3/8
100
24
26.0
24.0
12.0
5.5
8.0
6.410
CW617N (Messing)
SO 00030-3/8-1/2 246.0301...
SO 00030-3/8-1/2
246.0301.168
G3/8
G1/2
100
30
28.5
30.0
14.0
6.0
8.0
12.040
CW617N (Messing)
SO 00030-1/2-1/4 246.0301...
SO 00030-1/2-1/4
246.0301.224
G1/2
G1/4
100
27
26.5
20.0
11.0
5.0
8.5
6.670
CW617N (Messing)
SO 00030-1/2-3/8 246.0301...
SO 00030-1/2-3/8
246.0301.226
G1/2
G3/8
100
27
28.0
25.0
12.0
5.5
10.0
8.000
CW617N (Messing)
SO 00030-1/2-1/2 246.0301...
SO 00030-1/2-1/2
246.0301.228
G1/2
G1/2
100
30
30.5
30.0
14.0
6.0
12.0
9.310
CW617N (Messing)
SO 00030-1/2-3/4 246.0301...
SO 00030-1/2-3/4
246.0301.232
G1/2
G3/4
100
32
34.0
32.0
17.0
6.5
12.0
11.120
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 80030 - Female adaptor
SERTO
11.03.2024
SO 00040 - Male adaptor
SERTO
11.03.2024
HLH series - slide table cylinder
AirTAC
21.07.2022
ACQ ASQ ATQ - Compact Cylinder
AirTAC
21.07.2022
SO 01021 RED - Straight reduction union
SERTO
11.03.2024
AD FA 40 - Female adaptor G
SERTO
11.03.2024
SDS Gewindereduzierung - SDS Gewindereduzierung
VOSS
24.02.2020
RI-ED EO - Thread reducer/expander
Parker
31.05.2022
SO 40007 - Washer for male threads
SERTO
11.03.2024
SO 02000 - Elbow G
SERTO
11.03.2024
Z7706 - Quick release coupling
STRACK
10.10.2022
SO 00030 NPT - Female adaptor NPT
SERTO
11.03.2024
AD FA 40 NPT - Female adaptor G-NPT
SERTO
11.03.2024
Z7704 - Adapting socket with plug
STRACK
04.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表