SO 00021 MAN - Nut connection for pressure gauge
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_00021_man.prj},{NB=SO 00021-8-1/4 MAN 246.0211.170},{TYPE=SO 00021-8-1/4 MAN},{MATNR=246.0211.170},{DK=8.00},{G=G1/4},{BAR=125},{SW=14},{L=19.0},{D=17.0},{ZK=10.5},{EK=7.0},{KG=2.000},{NDM=13.157},{GX=13.157},{P=1.337},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
D
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 00021-6-1/4 MAN 246.02...
SO 00021-6-1/4 MAN
246.0211.110
6.00
G1/4
125
14
20.0
17.0
8.5
5.5
2.190
CW617N (Messing)
SO 00021-6-1/2 MAN 246.02...
SO 00021-6-1/2 MAN
246.0211.125
6.00
G1/2
125
22
25.5
26.0
8.5
5.0
6.810
CW617N (Messing)
SO 00021-8-1/4 MAN 246.02...
SO 00021-8-1/4 MAN
246.0211.170
8.00
G1/4
125
14
19.0
17.0
10.5
7.0
2.000
CW617N (Messing)
SO 00021-8-1/2 MAN 246.02...
SO 00021-8-1/2 MAN
246.0211.185
8.00
G1/2
125
22
26.0
26.0
10.0
6.5
6.820
CW617N (Messing)
SO 00021-10-1/2 MAN 246.0...
SO 00021-10-1/2 MAN
246.0211.285
10.00
G1/2
100
19
24.0
26.0
12.0
9.0
5.500
CW617N (Messing)
SO 00021-12-1/2 MAN 246.0...
SO 00021-12-1/2 MAN
246.0211.400
12.00
G1/2
100
19
26.0
26.0
14.0
11.0
5.640
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表