SO 80040 - Male adaptor
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_80040.prj},{NB=SO 80040-10-1/2 036.0401.285},{TYPE=SO 80040-10-1/2},{MATNR=036.0401.285},{DK=10.00},{R=R1/2},{RX=20.955},{BAR=80},{M=M14x1},{SW=22},{L=23.0},{BK=16.0},{ZK=6.0},{EK=8.5},{KG=5.030},{C=7},{NDM=14.000},{P=1.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
C
c - breite Mutter
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 80040-6-1/8 036.0401.1...
SO 80040-6-1/8
036.0401.100
6.00
R1/8
200
M10x1
12
17.0
11.0
6.0
5.0
0.800
9
CW617N (Messing vern.)
SO 80040-6-1/4 036.0401.1...
SO 80040-6-1/4
036.0401.110
6.00
R1/4
200
M10x1
14
21.0
15.0
7.0
5.0
1.850
9
CW617N (Messing vern.)
SO 80040-6-3/8 036.0401.1...
SO 80040-6-3/8
036.0401.120
6.00
R3/8
200
M10x1
17
20.0
14.0
6.0
5.0
2.390
8
CW617N (Messing vern.)
SO 80040-8-1/8 036.0401.1...
SO 80040-8-1/8
036.0401.160
8.00
R1/8
125
M12x1
14
18.0
11.0
6.0
6.5
0.990
10
CW617N (Messing vern.)
SO 80040-8-1/4 036.0401.1...
SO 80040-8-1/4
036.0401.170
8.00
R1/4
125
M12x1
14
22.0
15.0
7.0
6.5
1.520
10
CW617N (Messing vern.)
SO 80040-10-1/4 036.0401....
SO 80040-10-1/4
036.0401.270
10.00
R1/4
80
M14x1
17
22.0
15.0
7.0
8.5
1.710
10
CW617N (Messing vern.)
SO 80040-10-3/8 036.0401....
SO 80040-10-3/8
036.0401.280
10.00
R3/8
80
M14x1
17
22.0
15.0
7.0
8.5
2.440
10
CW617N (Messing vern.)
SO 80040-10-1/2 036.0401....
SO 80040-10-1/2
036.0401.285
10.00
R1/2
80
M14x1
22
23.0
16.0
6.0
8.5
5.030
7
CW617N (Messing vern.)
SO 80040-12-1/4 036.0401....
SO 80040-12-1/4
036.0401.380
12.00
R1/4
80
M16x1
19
23.0
16.0
8.0
8.5
2.110
11
CW617N (Messing vern.)
SO 80040-12-3/8 036.0401....
SO 80040-12-3/8
036.0401.390
12.00
R3/8
80
M16x1
19
23.0
16.0
8.0
10.5
2.870
11
CW617N (Messing vern.)
SO 80040-12-1/2 036.0401....
SO 80040-12-1/2
036.0401.400
12.00
R1/2
80
M16x1
22
26.0
19.0
9.0
10.5
4.840
10
CW617N (Messing vern.)
SO 80040-15-3/8 036.0401....
SO 80040-15-3/8
036.0401.532
15.00
R3/8
25
M20x1.5
24
24.0
16.0
8.0
10.5
3.760
12
CW617N (Messing vern.)
SO 80040-15-1/2 036.0401....
SO 80040-15-1/2
036.0401.534
15.00
R1/2
25
M20x1.5
24
28.0
20.0
10.0
13.0
4.430
12
CW617N (Messing vern.)
SO 80040-15-3/4 036.0401....
SO 80040-15-3/4
036.0401.536
15.00
R3/4
25
M20x1.5
27
27.5
19.5
7.5
13.0
8.250
11
CW617N (Messing vern.)
SO 80040-18-1/2 036.0401....
SO 80040-18-1/2
036.0401.646
18.00
R1/2
25
M24x1.5
30
29.0
21.0
11.0
13.0
6.010
13
CW617N (Messing vern.)
SO 80040-18-3/4 036.0401....
SO 80040-18-3/4
036.0401.648
18.00
R3/4
25
M24x1.5
30
29.5
21.5
9.5
15.0
8.930
13
CW617N (Messing vern.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 50040 - Male adaptor
SERTO
11.03.2024
AD FA 80 - Female adaptor G
SERTO
11.03.2024
SO 81821 - Reduced union for basic components
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
RI-ED EO - Thread reducer/expander
Parker
31.05.2022
I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE /...
FG INOX
16.02.2017
SO 82021 - Elbow union
SERTO
11.03.2024
Suction Cup Connection Nipples for PFYN/PFG - SA-NIP N009 G1/4-IG
Schmalz
21.11.2023
Screw in Push Fittings - STVI-GE G1/4-IG 6
Schmalz
12.09.2017
SO 80030 - Female adaptor
SERTO
11.03.2024
EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to M...
Flexicon
11.11.2020
ADM-MP - Adaptor – outer and inner thread
Flexa
01.03.2022
SO 82421 - Male adaptor elbow union
SERTO
11.03.2024
SO 82221 - Elbow union with female adaptor SO 80030
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表