SO 80001 - Compression ferrule
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_80001.prj},{NB=SO 80001-8 * 036.0010.080},{TYPE=SO 80001-8 *},{MATNR=036.0010.080},{DK=8.00},{BAR=125},{L=7.0},{D=10.4},{ZK=1.2},{EK=6.5},{KG=0.170},{V=2.000},{WERKSTOFF=CW617N (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
BAR
Working pressure (PN)
[bar]
L
[mm]
D
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
V
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO 80001-4 036.0010.040
SO 80001-4
036.0010.040
4.00
125
5.0
6.0
1.0
3.4
0.060
1.000
CW617N (brass nickel-pl.)
SO 80001-5 036.0010.050
SO 80001-5
036.0010.050
5.00
125
5.5
6.8
1.0
4.0
0.060
1.000
CW617N (brass nickel-pl.)
SO 80001-6 * 036.0010.060
SO 80001-6 *
036.0010.060
6.00
200
6.5
8.4
1.2
4.5
0.120
2.000
CW617N (brass nickel-pl.)
SO 80001-8 * 036.0010.080
SO 80001-8 *
036.0010.080
8.00
125
7.0
10.4
1.2
6.5
0.170
2.000
CW617N (brass nickel-pl.)
SO 80001-10 * 036.0010.10...
SO 80001-10 *
036.0010.100
10.00
80
7.8
12.7
1.2
8.5
0.250
2.000
CW617N (brass nickel-pl.)
SO 80001-12 * 036.0010.12...
SO 80001-12 *
036.0010.120
12.00
80
8.8
14.7
1.2
10.0
0.330
2.000
CW617N (brass nickel-pl.)
SO 80001-15 036.0010.150
SO 80001-15
036.0010.150
15.00
25
10.0
18.0
1.4
13.0
0.510
1.000
CW617N (brass nickel-pl.)
SO 80001-18 036.0010.180
SO 80001-18
036.0010.180
18.00
25
11.7
22.0
1.4
16.0
0.910
1.000
CW617N (brass nickel-pl.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表