SO 41600 - Adjustable male adaptor
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_41600.prj},{NB=SO 41600-A10-3/8 016.1601.280},{TYPE=SO 41600-A10-3/8},{MATNR=016.1601.280},{AD=10.00},{R=R3/8},{RX=16.662},{BAR=80},{SW=17},{L=34.0},{BK=16.0},{ZK=24.0},{EK=8.0},{KG=2.800},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
AD
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
SW
[mm]
L
[mm]
BK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 41600-A6-1/8 016.1601....
SO 41600-A6-1/8
016.1601.100
6.00
R1/8
200
12
26.0
13.0
19.5
4.0
1.000
CW617N (Messing)
SO 41600-A6-1/4 016.1601....
SO 41600-A6-1/4
016.1601.110
6.00
R1/4
200
14
31.0
13.0
21.5
4.0
1.500
CW617N (Messing)
SO 41600-A8-1/8 016.1601....
SO 41600-A8-1/8
016.1601.160
8.00
R1/8
100
12
28.0
14.0
21.5
6.0
0.900
CW617N (Messing)
SO 41600-A8-1/4 016.1601....
SO 41600-A8-1/4
016.1601.170
8.00
R1/4
100
14
32.0
14.0
22.5
6.0
1.900
CW617N (Messing)
SO 41600-A10-1/4 016.1601...
SO 41600-A10-1/4
016.1601.270
10.00
R1/4
80
14
34.0
16.0
24.5
8.0
1.650
CW617N (Messing)
SO 41600-A10-3/8 016.1601...
SO 41600-A10-3/8
016.1601.280
10.00
R3/8
80
17
34.0
16.0
24.0
8.0
2.800
CW617N (Messing)
SO 41600-A10-1/2 016.1601...
SO 41600-A10-1/2
016.1601.285
10.00
R1/2
80
22
39.0
16.0
27.5
8.0
6.000
CW617N (Messing)
SO 41600-A12-1/4 016.1601...
SO 41600-A12-1/4
016.1601.380
12.00
R1/4
60
14
36.0
18.0
26.5
9.0
2.000
CW617N (Messing)
SO 41600-A12-3/8 016.1601...
SO 41600-A12-3/8
016.1601.390
12.00
R3/8
60
17
36.0
18.0
26.0
9.0
3.000
CW617N (Messing)
SO 41600-A12-1/2 016.1601...
SO 41600-A12-1/2
016.1601.400
12.00
R1/2
60
22
41.0
18.0
29.5
9.0
6.120
CW617N (Messing)
SO 41600-A14-1/2 016.1601...
SO 41600-A14-1/2
016.1601.504
14.00
R1/2
40
22
44.0
21.0
32.5
11.0
5.840
CW617N (Messing)
SO 41600-A15-3/8 016.1601...
SO 41600-A15-3/8
016.1601.532
15.00
R3/8
40
17
39.0
21.0
29.0
10.5
3.040
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 50511 NPT - Male adaptor hose nozzle NPT
SERTO
11.03.2024
SO 42621 - Adjustable elbow union
SERTO
11.03.2024
SO 41221 - Female adaptor union
SERTO
11.03.2024
SO 41121 - Male adaptor union
SERTO
11.03.2024
SO 42021 RED - Elbow reduction union
SERTO
11.03.2024
SO 42421 - Male adaptor elbow union
SERTO
11.03.2024
SO 41604 - Adjustable male adaptor radial dismantling
SERTO
11.03.2024
SO 50511 - Male adaptor hose nozzle R
SERTO
11.03.2024
SO 43021 - Tee union
SERTO
11.03.2024
SO 02221 - Elbow union with female adaptor SO 00030
SERTO
11.03.2024
SO 02421 - Male adaptor elbow union
SERTO
11.03.2024
SO 00040 - Male adaptor
SERTO
11.03.2024
SO 40021 - Nut connection
SERTO
11.03.2024
SO 44021 - Cross union
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表