SO 40007 - Washer for male threads
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_40007.prj},{NB=SO 40007-1/4 016.0070.040},{TYPE=SO 40007-1/4},{MATNR=016.0070.040},{G=G1/4},{D=17.9},{SK=1.5},{EK=14.2},{KG=0.094},{WERKSTOFF=CW024A (Kupfer)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
D
[mm]
SK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 40007-1/8 016.0070.020
SO 40007-1/8
016.0070.020
G1/8
13.4
1.5
10.2
0.060
CW024A (Kupfer)
SO 40007-1/4 016.0070.040
SO 40007-1/4
016.0070.040
G1/4
17.9
1.5
14.2
0.094
CW024A (Kupfer)
SO 40007-3/8 016.0070.060
SO 40007-3/8
016.0070.060
G3/8
20.9
1.5
17.2
0.118
CW024A (Kupfer)
SO 40007-1/2 016.0070.080
SO 40007-1/2
016.0070.080
G1/2
25.9
1.5
21.2
0.184
CW024A (Kupfer)
SO 40007-3/4 016.0070.120
SO 40007-3/4
016.0070.120
G3/4
31.0
1.5
26.5
0.230
CW024A (Kupfer)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 41124 - Male adaptor union with edge seal
SERTO
12.06.2024
SO 01104 - Male threaded adaptor G with edge seal
SERTO
11.03.2024
A.DINJ - DIN SEALING RINGS Perbunan - FKM - Silicone
FG INOX
16.02.2017
SO 50009 - PTFE compression ferrule for SO 51194/SO 61194
SERTO
11.03.2024
SO 51194-D-PTFE METR - Temperature probe union METR with edge seal and with...
SERTO
30.04.2024
6060R - Copper seal part
DKC
27.11.2019
Turcon® Variseal® HF for Internal Pressure - Static Seals from Turcon® and...
Trelleborg
21.07.2023
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
SO 42021 RED - Elbow reduction union
SERTO
11.03.2024
Spindle configurator - Spindle, trapezoidal thread, saw thread, DIN 103, DI...
Bornemann Gewindetechnik
31.05.2024
Turcon® Variseal® HF for External Pressure - Static Seals from Turcon® and ...
Trelleborg
21.07.2023
SO 00030 - Female adaptor
SERTO
11.03.2024
SO 41300 - Tube stub
SERTO
11.03.2024
SO 41124 OR - Male adaptor union with Conovor O-ring seal (NBR)
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表