SO 40005 - Washer for female threads
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_40005.prj},{NB=SO 40005-10,2-3/8 016.0050.283},{TYPE=SO 40005-10,2-3/8},{MATNR=016.0050.283},{DK=10.20},{G=G3/8},{D=14.8},{SK=2.00},{EK=10.2},{KG=0.136},{WERKSTOFF=CW024A (Kupfer)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
D
[mm]
SK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 40005-4-1/8 016.0050.0...
SO 40005-4-1/8
016.0050.060
4.00
G1/8
8.5
2.00
4.0
0.066
CW024A (copper)
SO 40005-5-1/8 016.0050.0...
SO 40005-5-1/8
016.0050.082
5.00
G1/8
8.5
2.00
4.0
0.066
CW024A (copper)
SO 40005-6-1/4 016.0050.1...
SO 40005-6-1/4
016.0050.110
6.00
G1/4
11.2
2.00
5.2
0.131
CW024A (copper)
SO 40005-8-1/4 016.0050.1...
SO 40005-8-1/4
016.0050.170
8.00
G1/4
11.2
2.00
6.8
0.093
CW024A (copper)
SO 40005-8,2-1/4 016.0050...
SO 40005-8,2-1/4
016.0050.173
8.00
G1/4
11.2
2.00
8.2
0.063
CW024A (copper)
SO 40005-10-3/8 016.0050....
SO 40005-10-3/8
016.0050.280
10.00
G3/8
14.8
2.00
9.0
0.184
CW024A (copper)
SO 40005-10,2-3/8 016.005...
SO 40005-10,2-3/8
016.0050.283
10.20
G3/8
14.8
2.00
10.2
0.136
CW024A (copper)
SO 40005-12-1/2 016.0050....
SO 40005-12-1/2
016.0050.400
12.00
G1/2
18.5
2.00
10.0
0.322
CW024A (copper)
SO 40005-14-1/2 016.0050....
SO 40005-14-1/2
016.0050.504
15.00
G1/2
18.5
2.00
13.5
0.188
CW024A (copper)
SO 40005-15-1/2 016.0050....
SO 40005-15-1/2
016.0050.534
15.00
G1/2
18.5
2.00
13.5
0.188
CW024A (copper)
SO 40005-15-3/4 016.0050....
SO 40005-15-3/4
016.0050.536
15.00
G3/4
24.0
2.00
14.2
0.457
CW024A (copper)
SO 40005-17-3/4 016.0050....
SO 40005-17-3/4
016.0050.598
17.00
G3/4
24.0
2.00
16.2
0.396
CW024A (copper)
SO 40005-18-7/8 016.0050....
SO 40005-18-7/8
016.0050.650
18.00
G7/8
27.8
2.00
16.2
0.677
CW024A (copper)
SO 40005-22-1 016.0050.77...
SO 40005-22-1
016.0050.770
22.00
G1
30.0
2.00
20.0
0.618
CW024A (copper)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 40007 - Washer for male threads
SERTO
11.03.2024
SO 40006 - Hexagon nut
SERTO
11.03.2024
DIN 7603 - Copper
Böllhoff
26.10.2021
SO 40020 - Union nut
SERTO
11.03.2024
SO 00020 - Union nut
SERTO
11.03.2024
SO 40001 FIX - Klemmring mit integrierter Stützhülse
SERTO
11.03.2024
SO 00021 MAN - Nut connection for pressure gauge
SERTO
11.03.2024
SO 41704 - Adjustable female adaptor radial dismantling
SERTO
11.03.2024
SO 40003 - Stiffener sleeve to reinforce tubes
SERTO
11.03.2024
SO 01104 - Male threaded adaptor G with edge seal
SERTO
11.03.2024
SO 40001 - Compression ferrule
SERTO
11.03.2024
SO 40507 METR - Washer for male thread METR
SERTO
11.03.2024
Female connectors, female thread, stainless steel 1.4571
Riegler
27.01.2016
SO 40007 METR - Washer for male thread METR
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表