目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Thread) - DIN/ISO
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pn_diag_valve_ato_atc_th_din_asmtab.prj},{NB=FSVEE25},{STD=DIN},{A=25},{B=1},{SD=25},{DO=44},{LPVC=173},{LPVDF=173},{SLPVC=22.00},{SLPVDF=22.00},{T=Rp 1},{NDM=33.249},{PITCH=2.309},{H=215},{SH=181},{DU=67},{DA=101},{DB=63},{F=25},{M=M6 x 12},{AC=F},{MB=V},{MS=E},{P=S},{PPATH=assemblies/f_typ_pn_diag_valve_ato_atc_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DO
Ødo
[mm]
L
+/-3
[mm]
SL
l
[mm]
T
Thread
ⁿ/ₐ
SH
h
[mm]
DU
ØDu
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
F
[mm]
M
Mxe
ⁿ/ₐ
FSVEE15
FSVEE15
DIN
15
1/2
16
30
133
16
Rp 1/2
177
49
101
63
25
M6 x 12
FSVEE20
FSVEE20
DIN
20
3/4
20
35
157
19
Rp 3/4
176
59
101
63
25
M6 x 12
FSVEE25
FSVEE25
DIN
25
1
25
44
173
22
Rp 1
181
67
101
63
25
M6 x 12
FSVEE32
FSVEE32
DIN
32
11/4
32
54
188
23
Rp 11/4
183
81
101
63
25
M6 x 12
FSVEE40
FSVEE40
DIN
40
1 1/2
40
66
241
31
Rp 1 1/2
307
98
155
90
45
M8 x 12
FSVEE50
FSVEE50
DIN
50
2
50
77
269
38
Rp 2
306
120
155
90
45
M8 x 12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表