目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Bushing S x FT
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/bushing_s_x_ft.prj},{NB=VB502T},{A=50x40},{B=2x1 1/2},{AX=502T},{L=50.0},{L1=38.1},{B1=66.0},{NPT=NPT1 1/2},{NDM=48.260},{M=VB},{VERS=15}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
B1
B
[mm]
NPT
ⁿ/ₐ
VB151T
VB151T
20x15
3/4x1/2
32.5
25.4
30.0
NPT1/2
VB201T
VB201T
25x15
1x1/2
35.5
28.6
38.0
NPT1/2
VB252T
VB252T
25x20
1x3/4
35.5
28.6
38.0
NPT3/4
VB251T
VB251T
32x15
1 1/4x1/2
40.5
31.8
46.5
NPT1/2
VB323T
VB323T
32x20
1 1/4x3/4
40.5
31.8
46.5
NPT3/4
VB322T
VB322T
32x25
1 1/4x1
40.5
31.8
46.5
NPT1
VB321T
VB321T
40x15
1 1/2x1/2
44.0
34.9
53.0
NPT1/2
VB404T
VB404T
40x20
1 1/2x3/4
44.0
34.9
53.0
NPT3/4
VB403T
VB403T
40x25
1 1/2x1
44.0
34.9
53.0
NPT1
VB402T
VB402T
40x32
1 1/2x1 1/4
44.0
34.9
53.0
NPT1 1/4
VB401T
VB401T
50x15
2x1/2
50.0
38.1
66.0
NPT1/2
VB505T
VB505T
50x20
2x3/4
50.0
38.1
66.0
NPT3/4
VB504T
VB504T
50x25
2x1
50.0
38.1
66.0
NPT1
VB503T
VB503T
50x32
2x1 1/4
50.0
38.1
66.0
NPT1 1/4
VB502T
VB502T
50x40
2x1 1/2
50.0
38.1
66.0
NPT1 1/2
VB501T
VB501T
65x40
2 1/2x1 1/2
55.0
44.5
78.0
NPT1 1/2
VB652T
VB652T
65x50
2 1/2x2
55.0
44.5
78.0
NPT2
VB651T
VB651T
80x25
3x1
57.5
47.6
94.0
NPT1
VB805T
VB805T
80x40
3x 1 1/2
57.5
47.6
94.0
NPT1 1/2
VB803T
VB803T
80x50
3x2
57.5
47.6
94.0
NPT2
VB802T
VB802T
80x65
3x2 1/2
57.5
47.6
94.0
NPT2 1/2
VB801T
VB801T
100x25
4x1
70.0
57.2
120.0
NPT1
VB1H6T
VB1H6T
100x32
4x1 1/4
70.0
57.2
120.0
NPT1 1/4
VB1H5T
VB1H5T
100x40
4x1 1/2
70.0
57.2
120.0
NPT1 1/2
VB1H4T
VB1H4T
100x50
4x2
70.0
57.2
120.0
NPT2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表