目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
FOOT VALVE (Socket)-ASTM
SEKISUI
Manual Operation Valve
FOOT VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/foot_valve/foot_valve_cs_ansi.prj},{NB=FBG32U (G)},{STD=ASTM},{VERS=4},{A=32},{B=1 1/4},{SD=32},{DU=98},{L=205},{LJIS=205.000},{D1=42.42},{D2=42.04},{SL=31.8},{X=32},{MB=G},{MS=},{MBX='G','PVC','T','HT'},{MSX='','EPDM','V','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DU
ØDu
[mm]
L
[mm]
D1
Ød1
[mm]
D2
Ød2
[mm]
SL
l
[mm]
FBG15U
FBG15U
ASTM
15
1/2
16
49
116
21.54
21.23
22.2
FBG20U
FBG20U
ASTM
20
3/4
20
59
132
26.87
26.57
25.4
FBG25U
FBG25U
ASTM
25
1
25
67
146
33.65
33.27
28.6
FBG32U
FBG32U
ASTM
32
1 1/4
32
98
205
42.42
42.04
31.8
FBG40U
FBG40U
ASTM
40
1 1/2
40
98
203
48.56
48.11
35.0
FBG50U
FBG50U
ASTM
50
2
50
120
227
60.63
60.17
38.1
FBG65U
FBG65U
ASTM
65
2 1/2
65
150
272
73.38
72.85
44.5
FBG80U
FBG80U
ASTM
80
3
78
150
296
89.31
88.70
47.6
FBG1HU
FBG1HU
ASTM
100
4
102
228
424
114.76
114.10
57.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表