目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Double True Union Check Valve Ball Type (Flange) - JIS10K
SEKISUI
Manual Operation Valve
DOUBLE TRUE UNION CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/double_true_union_check_valve_ball_type/double_true_union_check_valve_ball_type_flange_jis.prj},{NB=TCV25F},{STD=JIS},{A=25},{B=1},{SD=25},{DU=67},{L=170},{D=125},{C=90},{NH=4-19},{NX=4},{SHX=19},{T=14},{MB=CV},{MS=F},{ASTDNO=JIS B2220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DU
ØDu
[mm]
L
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
ASTDNO
Accordance Standard of Flange
ⁿ/ₐ
TCV15F
TCV15F
JIS
15
1/2
16
49
135
95
70
4-15
14
JIS B2220
TCV20F
TCV20F
JIS
20
3/4
20
59
160
100
75
4-15
14
JIS B2220
TCV25F
TCV25F
JIS
25
1
25
67
170
125
90
4-19
14
JIS B2220
TCV32F
TCV32F
JIS
32
1 1/4
32
81
177
135
100
4-19
16
JIS B2220
TCV40F
TCV40F
JIS
40
1 1/2
40
98
205
140
105
4-19
16
JIS B2220
TCV50F
TCV50F
JIS
50
2
50
120
230
155
120
4-19
20
JIS B2220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表