目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Double True Union Check Valve Ball Type (Thread) - ANSI
SEKISUI
Manual Operation Valve
DOUBLE TRUE UNION CHECK VALVE BALL TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/double_true_union_check_valve_ball_type/double_true_union_check_valve_ball_typ_thread_ansi.prj},{NB=TCV25T},{STD=ANSI},{A=25},{B=1},{SD=25},{DU=67},{LPVC=112},{LPVDF=120},{SLPVC=23},{SLPVDF=24},{DO=44},{T=NPT 1},{TX=33.401},{MB=CV},{MS=T},{ASTDNO=ANSI B1.20.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
DU
ØDu
[mm]
L
[mm]
SL
l
[mm]
DO
Ødo
[mm]
T
Thread
ⁿ/ₐ
ASTDNO
Accordance Standard of Thread
ⁿ/ₐ
TCV15T
TCV15T
ANSI
15
1/2
16
49
90
18
30
NPT 1/2
ANSI B1.20.1
TCV20T
TCV20T
ANSI
20
3/4
20
59
106
18
35
NPT 3/4
ANSI B1.20.1
TCV25T
TCV25T
ANSI
25
1
25
67
112
23
44
NPT 1
ANSI B1.20.1
TCV32T
TCV32T
ANSI
32
1 1/4
32
81
132
23
54
NPT 1 1/4
ANSI B1.20.1
TCV40T
TCV40T
ANSI
40
1 1/2
40
98
158
25
65
NPT 1 1/2
ANSI B1.20.1
TCV50T
TCV50T
ANSI
50
2
50
120
186
30
77
NPT 2
ANSI B1.20.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表