目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
KS TYPE Electric DIAPHRAGM VALVE (TS socket) - ANSI
SEKISUI
Electric Valve
KS TYPE Electric DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/ks_typ_ele_diaphragm_valve/ks_typ_el_diaphrahm_valve_ts_asmtab_ansi.prj},{NB=DVEVE25TU},{STD=ANSI},{VERS=3},{A=25},{B=1},{SD=25},{L=177},{D1=33.65},{T=1/75},{TX=75.000},{SL=28.58},{DO=44},{DU=67},{SH=285},{A1=112},{B1=93.5},{B2=56.5},{AT=ED-6},{MB=EV},{MS=E},{SV=V},{PPATH=assemblies/ks_typ_el_diaphrahm_valve_ts_asmtpl.prj},{SVX1= 'V', 'AC100V', '2', 'AC200V'},{SVX2= 'V', 'AC100V'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3.0
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
DU
ØDu
[mm]
SH
Max. h
[mm]
A1
A
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
ⁿ/ₐ
DVEVE15TU
DVEVE15TU
ANSI
15
1/2
16
137
21.54
1/72
22.22
33
49
266
112
93.5
56.5
ED-6
DVEVE20TU
DVEVE20TU
ANSI
20
3/4
20
158
26.87
1/85
25.40
35
59
277
112
93.5
56.5
ED-6
DVEVE25TU
DVEVE25TU
ANSI
25
1
25
177
33.65
1/75
28.58
44
67
285
112
93.5
56.5
ED-6
DVEVE32TU
DVEVE32TU
ANSI
32
11/4
32
190
42.42
1/84
31.75
54
81
285
112
93.5
56.5
ED-6
DVEVE40TU
DVEVE40TU
ANSI
40
11/2
41
258
48.56
1/78
34.93
66
98
349
132
117.5
70.5
ED-25
DVEVE50TU
DVEVE50TU
ANSI
50
2
52
283
60.63
1/83
38.10
77
120
387
132
117.5
70.5
ED-25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表