目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
KS TYPE Electric DIAPHRAGM VALVE (Flange) - DIN
SEKISUI
Electric Valve
KS TYPE Electric DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/electric_valve/ks_typ_ele_diaphragm_valve/ks_typ_el_diaphrahm_valve_flange_asmtab_din.prj},{NB=DVEVE40D},{STD=DIN},{VERS=4},{A=40},{AX=40},{B=11/2},{SD=41},{L=180},{D=150},{C=110},{NH=4-18},{NX=4},{SHX=18},{T=16},{SH=349},{A1=132},{B1=117.5},{B2=70.5},{AT=ED-25},{MB=EV},{MS=E},{SV=V},{PPATH=assemblies/ks_typ_el_diaphrahm_valve_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
AX
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
SH
Max. h
[mm]
A1
A
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
ⁿ/ₐ
DVEVE15D
DVEVE15D
DIN
15
15
1/2
16
110
95
65
4-14
14
266
112
93.5
56.5
ED-6
DVEVE20D
DVEVE20D
DIN
20
20
3/4
20
120
105
75
4-14
14
277
112
93.5
56.5
ED-6
DVEVE25D
DVEVE25D
DIN
25
25
1
25
130
115
85
4-14
14
285
112
93.5
56.5
ED-6
DVEVE32D
DVEVE32D
DIN
32
32
11/4
32
142
140
100
4-18
16
285
112
93.5
56.5
ED-6
DVEVE40D
DVEVE40D
DIN
40
40
11/2
41
180
150
110
4-18
16
349
132
117.5
70.5
ED-25
DVEVE50D
DVEVE50D
DIN
50
50
2
52
210
165
125
4-18
18
387
132
117.5
70.5
ED-25
DVEVE65D
DVEVE65D
DIN
65
65
21/2
67
250
185
145
4-18
18
435
132
117.5
70.5
ED-25
DVEVE80D
DVEVE80D
DIN
80
80
3
80
280
200
160
8-18
20
511
200
154.0
84.0
ED-40
DVEVE1HD
DVEVE1HD
DIN
100
1H
4
100
340
220
180
8-18
20
562
200
154.0
84.0
ED-60
DVEVE1QD
DVEVE1QD
DIN
125
1Q
5
125
410
250
210
8-18
22
595
200
154.0
84.0
ED-90
DVEVE1FD
DVEVE1FD
DIN
150
1F
6
150
480
285
240
8-22
22
601
200
154.0
84.0
ED-90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表