目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
GM-INOX Metr. - Accessories
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
GM-INOX
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/gm_inox/metrisch/gm_inox_metr.prj},{NB=NM-25-SS},{IG=M 25 x 1.5},{NDM1=25.000},{H=3.5},{SW=30},{PN1=25},{BN=1.161.2500.58},{D=33.000},{X=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
H
[mm]
SW
[mm]
NM-12-SS
NM-12-SS
M 12 x 1.5
2.8
15
NM-16-SS
NM-16-SS
M 16 x 1.5
2.8
19
NM-20-SS
NM-20-SS
M 20 x 1.5
3.0
24
NM-25-SS
NM-25-SS
M 25 x 1.5
3.5
30
NM-32-SS
NM-32-SS
M 32 x 1.5
3.5
36
NM-40-SS
NM-40-SS
M 40 x 1.5
4.0
46
NM-50-SS
NM-50-SS
M 50 x 1.5
5.0
55
NM-63-SS
NM-63-SS
M 63 x 1.5
6.0
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表