目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-M Metr.-long - Standard Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK Standard Cable Glands
HSK-M
Metric-long
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_m/metrisch_lang/hsk_m_metr_lang_asmtab.prj},{NB=CD25DA-BR},{TYPE=M 25 x 1.5 (13 - 18)},{AG=M 25 x 1.5},{NDM=25.000},{KDM=23.160},{P=1.500},{FR=-},{D1=13-18},{PN1=25DA},{D1X=18.0},{GL=12},{H=26},{HX=26.850},{SW=30},{SWX=30},{SWX2=30},{BN=1.609.2500.30},{X=1.699.2500.30},{VERS=25},{VERS1=9},{VERS2=1},{PSW=11.500},{P1=8.500},{P2=6.500},{P3=6.500},{P4=6.500},{PPATH=hsk_m_metr_lang_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD12DA-BR
CD12DA-BR
M 12 x 1.5
3-6.5
10
19
14
CD12DR-BR
CD12DR-BR
M 12 x 1.5
2-5
10
19
14
CD16DA-BR
CD16DA-BR
M 16 x 1.5
4-8
10
21
17 / 19
CD16DR-BR
CD16DR-BR
M 16 x 1.5
2-6
10
21
17 / 19
CD17DA-BR
CD17DA-BR
M 16 x 1.5
5-10
10
22
20
CD20DA-BR
CD20DA-BR
M 20 x 1.5
6-12
10
23
22
CD20DR-BR
CD20DR-BR
M 20 x 1.5
5-9
10
23
22
CD22DA-BR
CD22DA-BR
M 20 x 1.5
10-14
10
24
24
CD25DA-BR
CD25DA-BR
M 25 x 1.5
13-18
12
26
30
CD25DR-BR
CD25DR-BR
M 25 x 1.5
9-16
12
26
30
CD32DA-BR
CD32DA-BR
M 32 x 1.5
18-25
12
31
40
CD32DR-BR
CD32DR-BR
M 32 x 1.5
13-20
12
31
40
CD40DA-BR
CD40DA-BR
M 40 x 1.5
22-32
15
37
50
CD40DR-BR
CD40DR-BR
M 40 x 1.5
20-26
15
37
50
CD50DA-BR
CD50DA-BR
M 50 x 1.5
32-38
15
37
57
CD50DR-BR
CD50DR-BR
M 50 x 1.5
25-31
15
37
57
CD63DA-BR
CD63DA-BR
M 63 x 1.5
37-44
15
38
64 / 68
CD63DR-BR
CD63DR-BR
M 63 x 1.5
29-35
15
38
64 / 68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表