目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-M-EMV-D NPT - Cable Glands
Sealcon
Cable Glands
Industrial Cable Glands
HSK-EMV cable glands
HSK-M-EMV-D
NPT
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_emv_kabelver/hsk_m_emv_d/npt/hsk_m_emv_d_npt_asmtab.prj},{NB=CD09NA-FE},{AG=3/8'' NPT},{NDM=17.145},{FR=-},{D1=4-8},{PN1=09NA},{D1X=8.0},{GL=15},{H=29.0},{HX=29.260},{SW=17 / 19},{SWX=19},{SWX2=17},{BN=1.631.3800.70},{X=1.631.3800.70},{VERS=38},{VERS1=1},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_emv_d_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
CD09NA-FE
CD09NA-FE
3/8'' NPT
4-8
15
29.0
17 / 19
CD13NA-FE
CD13NA-FE
1/2'' NPT
6-12
13
32.5
22 / 24
CD21NA-FE
CD21NA-FE
3/4'' NPT
13-18
13
39.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表