目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 4070 - Precision leader pin - Precision leader pin head type
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_4070.prj},{NB=116086 SM 4070 20X160},{ARTNR=116086},{CNSORDERNO=SM 4070 20X160},{D1=20},{L1=160},{KG=0.398},{BEZ=Precision leader pin, head type}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Diameter D1
[mm]
L1
Length L1
[mm]
D2
Outer diameter D2
[mm]
L2
Length L2
[mm]
H
Length H
[mm]
KG
Weight
[kg]
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
SCHOLZ MECHANIK 116014
116014
SM 4070 08X040
8
40
10
4
3
0.016
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116015
116015
SM 4070 08X050
8
50
10
4
3
0.020
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116016
116016
SM 4070 08X060
8
60
10
4
3
0.024
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116017
116017
SM 4070 08X080
8
80
10
4
3
0.032
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116018
116018
SM 4070 08X100
8
100
10
4
3
0.040
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116019
116019
SM 4070 09X040
9
40
12
4
3
0.020
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 51726
51726
SM 4070 09X060
9
60
12
4
3
0.031
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 80629
80629
SM 4070 09X080
9
80
12
4
3
0.040
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116020
116020
SM 4070 09X100
9
100
12
4
3
0.050
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 82896
82896
SM 4070 09X120
9
120
12
4
3
0.060
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 56584
56584
SM 4070 10X040
10
40
12
4
3
0.025
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 56512
56512
SM 4070 10X060
10
60
12
4
3
0.037
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 39842
39842
SM 4070 10X080
10
80
12
4
3
0.049
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116030
116030
SM 4070 10X100
10
100
12
4
3
0.062
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116031
116031
SM 4070 10X120
10
120
12
4
3
0.074
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116032
116032
SM 4070 10X140
10
140
12
4
3
0.086
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116033
116033
SM 4070 10X160
10
160
12
4
3
0.098
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116034
116034
SM 4070 12X040
12
40
16
5
6
0.039
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 71130
71130
SM 4070 12X060
12
60
16
5
6
0.056
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 51794
51794
SM 4070 12X080
12
80
16
5
6
0.074
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 113711
113711
SM 4070 12X100
12
100
16
5
6
0.092
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116035
116035
SM 4070 12X120
12
120
16
5
6
0.110
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116036
116036
SM 4070 12X140
12
140
16
5
6
0.127
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 51776
51776
SM 4070 12X160
12
160
16
5
6
0.144
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
SCHOLZ MECHANIK 116037
116037
SM 4070 12X180
12
180
16
5
6
0.162
Steel 1.7139
hardened
HRc 60±1
Precision leader pin head...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表