目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Helical-toothed standard gear racks - Helical-toothed standard gear racks
SCHNEEBERGER
Zahnstangen
Standard Gear Racks
Powered by
CAD模型選擇
{schneeberger/zahnstangen/standard_zahnstangen/schragverzahnt.prj},{NB=ZSTM5-49x39x2000-S},{SL=ZSTM5-49x39x2000-S},{VER=1},{M=5},{P=16.67},{L1=2000.000},{L2=17.4},{Z=120},{L2X=17.3791},{B=49},{HK=39},{H0=34},{F=3},{A=62.5},{L=125.00},{N=16},{H=12},{D1=14},{D2=20},{T=13},{A1=37.5},{L11=1925.0},{D3=11.7},{GEW=26.0},{X1=5.567},{X2=4.471},{R=0.3},{Y2=12.00000},{DX=11.70},{GAP=2.000},{CTX=2},{ANG=0.00000},{P2X1=41.6668},{P2X2=58.3335},{ANG2=19.5283}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SL
Standard Lengths
ⁿ/ₐ
M
Module
ⁿ/ₐ
P
Pitch (p=m*π)
[mm]
L1
[mm]
L2
[mm]
Z
Number of teeth
ⁿ/ₐ
B
[mm]
HK
[mm]
H0
[mm]
F
[mm]
A
[mm]
L
[mm]
N
Number of holes
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
T
[mm]
A1
[mm]
L11
l1
[mm]
D3
[mm]
GEW
Weight
[kg]
ZSTM2-24x24x1000-S
ZSTM2-24x24x1000-S
2
6.67
1000.000
8.5
150
24
24
22
2
62.5
125.00
8
8
7
11
7
31.7
936.6
5.7
4.1
ZSTM2-24x24x2000-S
ZSTM2-24x24x2000-S
2
6.67
2000.000
8.5
300
24
24
22
2
62.5
125.00
16
8
7
11
7
31.7
1936.6
5.7
8.2
MSTM2-24x24x200-SL
MSTM2-24x24x200-SL
2
6.67
200.000
8.5
30
24
24
22
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
0.8
ZSTM3-29x29x1000-S
ZSTM3-29x29x1000-S
3
10.00
1000.000
10.3
100
29
29
26
2
62.5
125.00
8
9
10
15
9
35.0
930.0
7.7
5.9
ZSTM3-29x29x2000-S
ZSTM3-29x29x2000-S
3
10.00
2000.000
10.3
200
29
29
26
2
62.5
125.00
16
9
10
15
9
35.0
1930.0
7.7
11.8
MSTM3-29x29x200-SL
MSTM3-29x29x200-SL
3
10.00
200.000
10.3
20
29
29
26
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
1.2
ZSTM4-39x39x1000-S
ZSTM4-39x39x1000-S
4
13.33
1000.000
13.8
75
39
39
35
3
62.5
125.00
8
12
10
15
9
33.3
933.4
7.7
10.7
ZSTM4-39x39x2000-S
ZSTM4-39x39x2000-S
4
13.33
2000.000
13.8
150
39
39
35
3
62.5
125.00
16
12
10
15
9
33.3
1933.4
7.7
21.4
MSTM4-39x39x200-SL
MSTM4-39x39x200-SL
4
13.33
200.000
13.8
15
39
39
35
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
2.2
ZSTM5-49x39x1000-S
ZSTM5-49x39x1000-S
5
16.67
1000.000
17.4
60
49
39
34
3
62.5
125.00
8
12
14
20
13
37.5
925.0
11.7
13.0
ZSTM5-49x39x2000-S
ZSTM5-49x39x2000-S
5
16.67
2000.000
17.4
120
49
39
34
3
62.5
125.00
16
12
14
20
13
37.5
1925.0
11.7
26.0
MSTM5-49x39x200-SL
MSTM5-49x39x200-SL
5
16.67
200.000
17.4
12
49
39
34
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
2.7
ZSTM6-59x49x1000-S
ZSTM6-59x49x1000-S
6
20.00
1000.000
20.9
50
59
49
43
3
62.5
125.00
8
16
18
26
17
37.5
925.0
15.7
18.1
ZSTM6-59x49x2000-S
ZSTM6-59x49x2000-S
6
20.00
2000.000
20.9
100
59
49
43
3
62.5
125.00
16
16
18
26
17
37.5
1925.0
15.7
36.2
MSTM6-59x49x200-SL
MSTM6-59x49x200-SL
6
20.00
200.000
20.9
10
59
49
43
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
3.8
ZSTM8-79x79x960-S
ZSTM8-79x79x960-S
8
26.67
960.000
28.0
36
79
79
71
3
60.0
120.00
8
25
22
33
21
120.0
720.0
19.7
42.5
ZSTM8-79x79x1920-S
ZSTM8-79x79x1920-S
8
26.67
1920.000
28.0
72
79
79
71
3
60.0
120.00
16
25
22
33
21
120.0
1680.0
19.7
85.0
MSTM8-79x79x213-SL
MSTM8-79x79x213-SL
8
26.67
213.300
28.0
8
79
79
71
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
8.9
ZSTM10-99x99x1000-S
ZSTM10-99x99x1000-S
10
33.33
1000.000
35.1
30
99
99
89
3
62.5
125.00
8
32
33
48
32
125.0
750.0
19.7
68.7
MSTM10-79x79x233-SL
MSTM10-79x79x233-SL
10
33.33
233.300
28.0
7
79
79
69
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
10.2
ZSTM12-120x120x1000-S
ZSTM12-120x120x1000-S
12
40.00
1000.000
42.6
25
120
120
108
3
40.0
125.00
8
40
39
58
38
102.5
750.0
19.7
111.0
MSTM12-99x99x280-SL
MSTM12-99x99x280-SL
12
40.00
280.000
35.1
7
99
99
87
0
0.0
0.00
0
0
0
0
0
0.0
0.0
0.0
20.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BM-30 - Monorail BM 30
SCHNEEBERGER
09.10.2023
Standard-toothed gear racks - Standard-toothed gear racks
SCHNEEBERGER
19.01.2022
BM-35 - Monorail BM 35
SCHNEEBERGER
09.10.2023
Gear racks - Metric pitch, straight toothed - Gear racks - Metric pitch, st...
SCHNEEBERGER
19.01.2022
MAE-ZST-M0.5-M10-ST - Gear Racks Made from Specially Treated Bright Steel C...
MÄDLER
10.04.2024
Helical Gears (SHE)
KHK KOHARA GEAR
28.07.2021
BM-25 - Monorail BM 25
SCHNEEBERGER
09.10.2023
Helical Racks (SRH)
KHK KOHARA GEAR
12.04.2024
Rack Gears
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
MAE-PSZR-M2-B20-ST-GUS - Precision Spur Gears Made From Steel 16MnCr5, Hard...
MÄDLER
26.04.2024
HP - Pinions
HepcoMotion
20.12.2023
Helical Racks with Bolt Holes (SRHFD)
KHK KOHARA GEAR
12.04.2024
MR-30 - Monorail MR 30 (4S)
SCHNEEBERGER
02.06.2023
KFH Rack gear
KANA (Katayama Chain)
29.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表