目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Suction Cup Connection Nipples for SGPN - SA-NIP N035 G1/4-IG DN550
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Plastic Films and Paper
Suction Cup Connection Nipples for SGPN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_folien_und_papier/saugeranschlussnippel_fuer_sgpn/10_01_01_00821.prj},{NB=SCHMALZ 10.01.01.00821 SA-NIP N035 G1/4-IG DN550},{NAME=10_01_01_00821},{INAME=10_01_01_00821},{SHA256=ia675MddTsq0neHaRDI/uYMs5f0XvugzRji28Ry4k8c=},{NNCUSTOM=SA-NIP N035 G1/4-IG DN550},{NTCUSTOM=Saugeranschlussnippel},{NBCUSTOM=SA-NIP N035 G1/4-IG DN550},{LINACUSTOM=SA-NIP N035 G1/4-IG DN550},{ARTNR=10.01.01.00821},{C124=5.5},{C121=10},{C132=G1/4\"-IG},{C111=15},{C109=28},{C110=13},{C133=12},{C140=17},{C191=N 035},{C613=Aluminium},{C575=6.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C124
dn
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C133
LG1
[mm]
C140
SW1
[mm]
C191
Nippel
ⁿ/ₐ
C613
Material
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.00821 SA...
10_01_01_00821
SA-NIP N035 G1/4-IG DN550
Saugeranschlussnippel
SA-NIP N035 G1/4-IG DN550
SA-NIP N035 G1/4-IG DN550
10.01.01.00821
5.5
10
G1/4"-IG
15
28
13
12
17
N 035
Aluminium
6.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fitting A4 reducer female conical with PTFE
Metalwork
21.07.2022
Straight, cylindrical, male R1
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表