目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Flat Suction Cups PFYN - PFYN 10 NBR-AS-55 M5-AG
Schmalz
Vacuum Components
Vacuum suction pads
Flat Suction Cups (Round)
Flat Suction Cups PFYN
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/flachsauggreifer_rund/flachsauggreifer_pfyn/10_01_01_10382.prj},{NB=SCHMALZ 10.01.01.10382 PFYN 10 NBR-AS-55 M5-AG},{NAME=10_01_01_10382},{INAME=10_01_01_10382},{SHA256=dctkwTVXdP6c4KX7gMSRZJBrCGSq7CLUx2HtGqaYFOU=},{NNCUSTOM=PFYN 10 NBR-AS-55 M5-AG},{NTCUSTOM=Flachsauggreifer (rund)},{NBCUSTOM=PFYN 10 NBR-AS-55 M5-AG},{LINACUSTOM=PFYN 10 NBR-AS-55 M5-AG},{ARTNR=10.01.01.10382},{C124=2},{C1688=11.5},{C614=10},{C132=M5-AG},{C117=12.5},{C133=4.5},{C140=8},{C171=1.4},{C556=4},{C683=0.07},{C462=12.5},{C455=2},{C946=10},{C191=N 004},{C444=Nitrilkautschuk NBR-antistat},{C445=55},{C575=1.3},{C1432=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C124
dn
[mm]
C1688
Dmax(S)
[mm]
C614
Ds
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C946
Baugröße
ⁿ/ₐ
C191
Nippel
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
C1432
Faltenanzahl
ⁿ/ₐ
SCHMALZ 10.01.01.10382 PF...
10_01_01_10382
PFYN 10 NBR-AS-55 M5-AG
Flachsauggreifer (rund)
PFYN 10 NBR-AS-55 M5-AG
PFYN 10 NBR-AS-55 M5-AG
10.01.01.10382
2
11.5
10
M5-AG
12.5
4.5
8
1.4
4
0.07
12.5
2
10
N 004
Nitrilkautschuk NBR-antis...
55
1.3
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表