目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Bellows Suction Cups FSGA (1.5 Folds) from Ø110 mm - FSGA 150 NBR-70 G1/2-IG
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds) from Ø110 mm
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/balgsauggreifer_rund/balgsauggreifer_fsga_1_5_falten_ab_fi110_mm/10_01_06_00120.prj},{NB=SCHMALZ 10.01.06.00120 FSGA 150 NBR-70 G1/2-IG},{NAME=10_01_06_00120},{INAME=10_01_06_00120},{SHA256=xATKxFYPuXKh0bXTMJb7Sst5PazeK1/fuMCTs4eI/BI=},{NNCUSTOM=FSGA 150 NBR-70 G1/2-IG},{NTCUSTOM=Balgsauggreifer (rund)},{NBCUSTOM=FSGA 150 NBR-70 G1/2-IG},{LINACUSTOM=FSGA 150 NBR-70 G1/2-IG},{ARTNR=10.01.06.00120},{C124=13.5},{C126=111},{C1688=177},{C614=150},{C132=G1/2\"-IG},{C117=88.5},{C133=13},{C171=37.5},{C556=570},{C551=1000},{C683=800},{C462=250},{C455=12},{C946=150},{C191=N 010},{C444=Nitrilkautschuk NBR},{C445=70},{C575=801.5},{C1432=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C124
dn
[mm]
C126
d2
[mm]
C1688
Dmax(S)
[mm]
C614
Ds
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C171
Z
[mm]
C556
Saugkraft
[N]
C551
Abreißkraft
[N]
C683
Volumen
[cmł]
C462
Werkstückradius (min) (konvex)
[mm]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C946
Baugröße
ⁿ/ₐ
C191
Nippel
ⁿ/ₐ
C444
Saugerwerkstoff
ⁿ/ₐ
C445
Werkstoffhärte
[°Sh]
C575
Weight
[g]
C1432
Faltenanzahl
ⁿ/ₐ
SCHMALZ 10.01.06.00120 FS...
10_01_06_00120
FSGA 150 NBR-70 G1/2-IG
Balgsauggreifer (rund)
FSGA 150 NBR-70 G1/2-IG
FSGA 150 NBR-70 G1/2-IG
10.01.06.00120
13.5
111
177
150
G1/2"-IG
88.5
13
37.5
570
1000
800
250
12
150
N 010
Nitrilkautschuk NBR
70
801.5
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表