目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Centres VZ - VZ-OG 100 AC3 100 MS
Schmalz
Vacuum Components
Vacuum generators
Vacuum Centres
Vacuum Centres VZ
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_zentralen/vakuum_zentralen_vz/10_03_04_00145.prj},{NB=SCHMALZ 10.03.04.00145 VZ-OG 100 AC3 100 MS},{NAME=10_03_04_00145},{INAME=10_03_04_00145},{SHA256=BmoiieXMi262zmTf9P0ESlHAh9n5f8a4AE99NojrL+g=},{NNCUSTOM=VZ-OG 100 AC3 100 MS},{NTCUSTOM=Vakuumzentrale},{NBCUSTOM=VZ-OG 100 AC3 100 MS},{LINACUSTOM=VZ-OG 100 AC3 100 MS},{ARTNR=10.03.04.00145},{C114=610},{C112=750},{C127=11},{C135=G1-1/4\"-IG},{C117=700},{C111=710},{C109=750},{C628=480},{C625=570},{C493=-980},{C674=230/400 V, 50 Hz},{C519=2.2},{C934=100},{C449=IP 44},{C576=130.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C674
Spannung
ⁿ/ₐ
C519
Motorleistung
[kW]
C934
Speichervolumen
[l]
C449
Protection class
ⁿ/ₐ
C576
Weight
[kg]
SCHMALZ 10.03.04.00145 VZ...
10_03_04_00145
VZ-OG 100 AC3 100 MS
Vakuumzentrale
VZ-OG 100 AC3 100 MS
VZ-OG 100 AC3 100 MS
10.03.04.00145
610
750
11
G1-1/4"-IG
700
710
750
480
570
-980
230/400 V, 50 Hz
2.2
100
IP 44
130.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表