目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Area Gripping System FQE - FQE
Schmalz
Vacuum Components
Area Gripping Systems and End Effectors
Area Gripping System FQE
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/flaechengreifsysteme_und_endeffektoren/flaechengreifsysteme_fqe/flaechengreifsysteme_fqe.prj},{NB=FQE-Xb-220x80-AA},{TYP=Xb},{GROSSE=220x80},{DE=AA},{G2=M5},{AAF040=0.81},{AAZ425=Flame-resistant, water-free hydraulic fluids (ISO 12922)},{AAZ960=G1/4},{AAZ970=compliant},{DESCRIPTION_SHORT=Area Gripping System FQE},{DESCRIPTION_LONG=FQE ... Xb, with internal vacuum generation},{INFOTEXT=Bemassung},{VERS=4},{AAO677=Schmalz},{MANUFACTURER_URL=https://www.schmalz.com/en/},{AAQ326=https://www.schmalz.com/en/vacuum-technology-for-robotics/handling-sets/large-area-gripping-systems-fqe/},{AAO676=FQE-Xb-220x80-AA},{AAZ994=RoHS},{AAZ952=5},{BAA039=50},{AAZ842=5-50},{AAZ943=6},{AAZ954=3},{AAZ897=3},{AAZ944=6},{PPATH=assemblies/flaechengreifsysteme_fqe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
Gripping type
ⁿ/ₐ
GROSSE
Size
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
B
Width
[mm]
B2
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
G1
Thread
ⁿ/ₐ
G2
Thread
ⁿ/ₐ
DMK
Width
[mm]
W
Angle
[°]
X1
Width
[mm]
X2
Width
[mm]
MASS
Weight
[g]
AAF040
ⁿ/ₐ
AAZ425
ⁿ/ₐ
AAZ960
ⁿ/ₐ
AAZ970
ⁿ/ₐ
DESCRIPTION_SHORT
ⁿ/ₐ
DESCRIPTION_LONG
ⁿ/ₐ
FQE-Xb-120x60-AA
FQE-Xb-120x60-AA
Xb
120x60
120
120.0
60
60.0
55.0
75.7
10.0
G1/8
M5
0
0.0
0
25
310
0.31
Flame-resistant, water-fr...
G1/8
compliant
Area Gripping System FQE
FQE ... Xb, with internal...
FQE-Xc-120x60-AA
FQE-Xc-120x60-AA
Xc
120x60
120
120.0
60
60.0
55.0
75.7
10.0
G1/8
M5
0
0.0
0
25
310
0.31
Flame-resistant, water-fr...
G1/8
compliant
Area Gripping System FQE
FQE ... Xc, with internal...
FQE-M-120x60-AA
FQE-M-120x60-AA
M
120x60
120
0.0
60
0.0
0.0
47.8
10.0
G1/8
M5
0
0.0
0
25
165
0.165
Flame-resistant, water-fr...
G1/8
compliant
Area Gripping System FQE
FQE ... M, for an externa...
FQE-Xb-220x80-AA
FQE-Xb-220x80-AA
Xb
220x80
220
220.0
80
80.0
70.0
94.0
10.0
G1/4
M5
55
27.5
58
0
810
0.81
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... Xb, with internal...
FQE-Xc-220x80-AA
FQE-Xc-220x80-AA
Xc
220x80
220
220.0
80
80.0
70.0
94.0
10.0
G1/4
M5
55
27.5
58
0
810
0.81
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... Xc, with internal...
FQE-M-220x80-AA
FQE-M-220x80-AA
M
220x80
220
0.0
80
0.0
0.0
57.0
10.0
G1/4
M5
55
27.5
56
0
445
0.445
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... M, for an externa...
FQE-Xb-300x130-AA
FQE-Xb-300x130-AA
Xb
300x130
300
220.0
130
80.0
73.4
97.4
10.0
G1/4
M5
55
27.5
58
0
1210
0.121
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... Xb, with internal...
FQE-Xc-300x130-AA
FQE-Xc-300x130-AA
Xc
300x130
300
220.0
130
80.0
73.4
97.4
10.0
G1/4
M5
55
27.5
58
0
1210
0.121
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... Xc, with internal...
FQE-M-300x130-AA
FQE-M-300x130-AA
M
300x130
300
0.0
130
0.0
0.0
82.0
10.0
G1/4
M5
55
27.5
56
0
765
0.765
Flame-resistant, water-fr...
G1/4
compliant
Area Gripping System FQE
FQE ... M, for an externa...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Spring plunger FSTIm
Schmalz
11.02.2021
Spring plunger FSTF
Schmalz
10.04.2020
Hose Clamps SSB / SSD - SSB 10-16 ST-VZ
Schmalz
12.09.2017
Hose Clamps SSB / SSD - SSB 16-27 ST-VZ
Schmalz
12.09.2017
Hose Clamps SSB / SSD - SSB 20-32 ST-VZ
Schmalz
12.09.2017
Hose Clamps SSB / SSD - SSB 35-50 ST-VZ
Schmalz
12.09.2017
Hose Clamps SSB / SSD - SSD 54-60
Schmalz
12.09.2017
Spring plungers - Series NPM - NPR (non rotating)
Camozzi
11.06.2024
Belt Conveyor Type GL - Straight Belt Conveyors
MTF Technik
07.08.2023
Magnetic Grippers SGM - SGM-S 40 G1/4-IG PNP
Schmalz
12.09.2017
Bellows Suction Cups SAB (1.5 Folds) - SAB 30 NBR-60 M10-AG
Schmalz
21.11.2023
Standard Type SR-W/T
THK CO.,LTD.
23.05.2024
Products By Component Parts - Baldor 501
Baldor Reliance
04.09.2020
Flange Modules VEE-QCM - VEE-QCM 30
Schmalz
12.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表