T 10 - Standard toothed bars
Sati
Timing belt pulleys and bars
Timing belt pulleys metric pitch
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatemetriche/t_10_b.prj},{NB=BT10022},{P=10},{CODE2=T10-22},{CODE=BT10022},{Z=22},{DE=68.20},{LU=160},{L=160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
P
Pitch
[mm]
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
De
[mm]
LU
[mm]
L
[mm]
BT10010
10
T10-10
BT10010
10
29.98
140
140
BT10011
10
T10-11
BT10011
11
33.16
140
140
BT10012
10
T10-12
BT10012
12
36.35
140
140
BT10013
10
T10-13
BT10013
13
39.50
140
140
BT10014
10
T10-14
BT10014
14
42.70
160
160
BT10015
10
T10-15
BT10015
15
45.90
160
160
BT10016
10
T10-16
BT10016
16
49.10
160
160
BT10017
10
T10-17
BT10017
17
52.25
160
160
BT10018
10
T10-18
BT10018
18
55.45
160
160
BT10019
10
T10-19
BT10019
19
58.65
160
160
BT10020
10
T10-20
BT10020
20
61.80
160
160
BT10021
10
T10-21
BT10021
21
65.00
160
160
BT10022
10
T10-22
BT10022
22
68.20
160
160
BT10023
10
T10-23
BT10023
23
71.35
160
160
BT10024
10
T10-24
BT10024
24
74.55
160
160
BT10026
10
T10-26
BT10026
26
80.90
160
160
BT10028
10
T10-28
BT10028
28
87.25
160
160
BT10030
10
T10-30
BT10030
30
93.65
160
160
BT10032
10
T10-32
BT10032
32
100.00
160
160
BT10034
10
T10-34
BT10034
34
106.40
160
160
BT10036
10
T10-36
BT10036
36
112.75
160
160
BT10038
10
T10-38
BT10038
38
119.10
160
160
BT10040
10
T10-40
BT10040
40
125.45
160
160
BT10045
10
T10-45
BT10045
45
141.40
160
160
BT10048
10
T10-48
BT10048
48
150.95
160
160
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表