目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
TCD-B
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/tcd_b_asmtan.prj},{NB=TCD-100B-20x20-SS},{AT=320},{AE=0.31},{AD=1},{AAD=±1.41},{MRS=10000},{TYPE=SS},{TRL=5.15×10^5},{ASC=75},{SHD1=20},{SHD2=20},{D=6-10},{A=100},{E=71},{P=56},{L=99},{S=49.5},{J=38.0},{G=23},{M=~Ø35:M12,Ø38~:M10},{VER=4},{MXX=0.000},{MXX1=0.0},{PPATH=tcd_b/tcd_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
AAD
Allowable axial displacement
[mm]
MRS
Maximum rotation speed
[min^-1]
TRO
Torsional rigidity-overall
[Nm/rad]
TRL
Torsional rigidity-leaf spring only
[Nm/rad]
ASC
Axial spring constant
[N/mm]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[kg]
A
Dimension
[mm]
E
Dimension
[mm]
P
Dimension
[mm]
L
Dimension
[mm]
S
Dimension
[mm]
J
Dimension
[mm]
G
Dimension
[mm]
M
Screw size
ⁿ/ₐ
TCD-65B-14x14
TCD-65B-14x14
80
0.20
1
±0.92
10000
4.20×10^4
1.14×10^5
66
3.60×10^-4
0.70
65
46
36
66
33.0
25.5
15
~Ø20:M8,Ø22~:M6
TCD-80B-15x15
TCD-80B-15x15
140
0.23
1
±1.15
10000
7.50×10^4
1.61×10^5
45
1.04×10^-3
1.28
80
59
46
81
40.5
32.0
17
~Ø28:M10,Ø30~:M8
TCD-90B-19x19
TCD-90B-19x19
250
0.30
1
±1.27
10000
1.55×10^5
3.40×10^5
52
2.11×10^-3
2.09
90
64
51
94
47.0
36.5
21
~Ø35:M10,Ø38~:M8
TCD-100B-20x20
TCD-100B-20x20
320
0.31
1
±1.41
10000
2.22×10^5
5.15×10^5
75
3.26×10^-3
2.62
100
71
56
99
49.5
38.0
23
~Ø35:M12,Ø38~:M10
TCD-120B-32x32
TCD-120B-32x32
600
0.60
1
±1.71
10000
0.88x10^6
2.16x10^6
500
1.62x10^-2
7.44
120
0
62
130
65.0
44.0
42
M12
TCD-125B-30x30
TCD-125B-30x30
800
0.59
1
±1.8
10000
0.55×10^6
1.84×10^6
480
1.25×10^-2
6.60
125
82
66
156
78.0
57.0
42
M10
TCD-155B-40x40
TCD-155B-40x40
1500
0.75
1
±2.2
6000
1.21×10^6
3.28×10^6
550
3.68×10^-2
12.30
155
104
86
184
92.0
66.0
52
M12
TCD-200B-60x60
TCD-200B-60x60
3200
0.87
1
±2.93
6000
2.44×10^6
29.2×10^6
325
1.14×10^-1
21.28
200
138
125
218
109.0
78.0
62
M14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表