RP Wheels - Performance TPR Wheels
RWM Casters
Wheels
Rubber Wheels (150 to 3,630 lb. Capacity)
Powered by
CAD模型選擇
{rwmcasters/wheels_assembly/rubber_wheels/performance_tpr_rp_asmtab.prj},{NB=RPR-0420-08},{SEL=RP-0420},{WD=4.00000000},{WW=2.00000000},{TS=0},{TSALG='0','Flat Tread'},{CAP=350},{AD=0.50000000},{BRNG=R},{HL=2.43750000},{WGHT=0.66},{PPATH=../../wheels/performance_tpr/performance_tpr_wheels_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
SEL
Selection
ⁿ/ₐ
WD
Wheel Diameter
[Inch]
WW
Wheel Width
[Inch]
CAP
Capacity
[lbs.]
HL
Hub Lenght
[Inch]
WGHT
Approx. Weight
[lbs.]
RPB-0312-06
RPB-0312-06
RP-0312
3
1 1/4
190
1 1/2
0.22
RPB-3512-06
RPB-3512-06
RP-3512
3 1/2
1 1/4
200
1 1/2
0.29
RPB-0412-06
RPB-0412-06
RP-0412
4
1 1/4
275
1 1/2
0.34
RPR-0415-08
RPR-0415-08
RP-0415
4
1 1/2
325
1 7/8
0.60
RPR-0420-08
RPR-0420-08
RP-0420
4
2
350
2 7/16
0.66
RPB-0512-06
RPB-0512-06
RP-0512
5
1 1/4
300
1 1/2
0.52
RPR-0515-08
RPR-0515-08
RP-0515
5
1 1/2
350
1 7/8
0.85
RPR-0520-08
RPR-0520-08
RP-0520
5
2
375
2 7/16
0.96
RPR-0615-08
RPR-0615-08
RP-0615
6
1 1/2
475
1 7/8
1.85
RPR-0620-08
RPR-0620-08
RP-0620
6
2
525
2 7/16
1.38
RPR-0820-08
RPR-0820-08
RP-0820
8
2
600
2 7/16
2.02
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表