RI Wheels - Mold-On Rubber Wheels
RWM Casters
Wheels
Rubber Wheels (150 to 3,630 lb. Capacity)
Powered by
CAD模型選擇
{rwmcasters/wheels_assembly/rubber_wheels/mold_on_rubber_ri_asmtab.prj},{NB=RIR-0825-12},{WD=8.00000000},{WW=2.50000000},{CAP=670},{CAPPN=},{AD=0.75000000},{ADALGR=0.75,1,1.25},{ADALGRSI=1},{ADALGT=-},{BRNG=R},{HL=3.50000000},{WGHT=11.5},{PPATH=../../wheels/rubber_on_iron/mold_on_rubber_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Ident number
ⁿ/ₐ
SEL
Selection
ⁿ/ₐ
WD
Wheel Diameter
[Inch]
WW
Wheel Width
[Inch]
CAP
Capacity
[lbs.]
HL
Hub Lenght
[Inch]
WGHT
Approx. Weight
[lbs.]
RIR-0415-08
RIR-0415-08
RI-0415
4
1 1/2
250
1 7/8
1.2
RIR-0420-08
RIR-0420-08
RI-0420
4
2
350
2 7/16
3.1
RIR-0515-08
RIR-0515-08
RI-0515
5
1 1/2
300
1 7/8
2.0
RIR-0520-08
RIR-0520-08
RI-0520
5
2
400
2 7/16
3.5
RIR-0615-AAA
RIR-0615-AAA
RI-0615
6
1 1/2
370
1 7/8
2.3
RIR-0620-08
RIR-0620-08
RI-0620
6
2
410
2 7/16
4.1
RIR-0625-12-YY
RIR-0625-12-YY
RI-0625-YY
6
2 1/2
540
3
7.8
RIR-0625-12
RIR-0625-12
RI-0625
6
2 1/2
540
3 1/2
10.0
RIR-0630-12
RIR-0630-12
RI-0630
6
3
680
3 1/2
11.2
RIR-0820-08
RIR-0820-08
RI-0820
8
2
500
2 7/16
6.3
RIR-0825-12-YY
RIR-0825-12-YY
RI-0825-YY
8
2 1/2
670
3
11.1
RIR-0825-12
RIR-0825-12
RI-0825
8
2 1/2
670
3 1/2
11.5
RIR-0830-12
RIR-0830-12
RI-0830
8
3
840
3 1/2
13.0
RIR-1025-12-YY
RIR-1025-12-YY
RI-1025-YY
10
2 1/2
790
3
13.0
RIR-1025-12
RIR-1025-12
RI-1025
10
2 1/2
790
3 1/2
13.0
RIR-1030-12
RIR-1030-12
RI-1030
10
3
1000
3 1/2
15.0
RIR-1040-12
RIR-1040-12
RI-1040
10
4
1400
4 1/2
30.0
RIR-1150-20
RIR-1150-20
RI-1150
11
5
1760
5 1/2
42.0
RIR-1225-12-YY
RIR-1225-12-YY
RI-1225-YY
12
2 1/2
900
3
16.0
RIR-1230-12
RIR-1230-12
RI-1230
12
3
1140
3 1/2
21.0
RIR-SI-1240-16-SI
RIR-SI-1240-16-SI
RI-1240-SI
12
4
1600
4 1/2
26.0
RIR-1250-20
RIR-1250-20
RI-1250
12
5
2050
5 1/2
40.0
RIR-1630-12
RIR-1630-12
RI-1630
16
3
1420
3 1/2
32.0
RIR-1830-12
RIR-1830-12
RI-1830
18
3
1580
3 1/2
42.0
RIR-1850-20
RIR-1850-20
RI-1850
18
5
2800
5 1/2
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表