目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
BRCO - Retaining clamp for pillar
Royme
DIE GUIDING
06 CLAMPS
Powered by
CAD模型選擇
{royme/die_guiding/06_clamps/retaining_clamp_for_pillar_brco.prj},{NB=BRCO.40},{D1=40},{D2=45},{D3=6.6},{D4=12},{L1=50},{L2=70},{L3=12},{L4=4.2},{L5=7},{MAT=11.730}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
[mm]
D3
[mm]
D4
Length
[mm]
L1
Distance between centers
[mm]
L2
Width
[mm]
L3
Thickness
[mm]
L4
[mm]
L5
[mm]
MAT
Material
ⁿ/ₐ
BRCO.25
BRCO.25
25
28
6.6
12
31
45
10
2.7
7
11.730
BRCO.32
BRCO.32
32
37
6.6
12
36
56
10
4.2
7
11.730
BRCO.40
BRCO.40
40
45
6.6
12
50
70
12
4.2
7
11.730
BRCO.50
BRCO.50
50
55
9.0
16
55
80
14
4.2
9
11.730
BRCO.63
BRCO.63
63
70
11.0
18
70
100
18
6.2
11
11.730
BRCO.80
BRCO.80
80
87
13.0
22
80
110
20
6.2
14
11.730
BRCO.100
BRCO.100
100
107
13.0
22
100
140
20
6.2
14
11.730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表