目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
PBGF - Wear plate
Royme
DIE GUIDING
05 PLATES
Powered by
CAD模型選擇
{royme/die_guiding/05_plates/wear_plate_pbgf.prj},{NB=PBGF.38x50},{W1=38},{W2=0},{L1=50},{D1=9.0},{MAT=Bronze + Graphite},{HAR=HB > 190},{PATTERN1Y=4},{PATTERN2Y=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
W1
Width
[mm]
W2
Distance between width centers
[mm]
L2
[mm]
D1
[mm]
FORM
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
PBGF.18x50
PBGF.18x50
18
0
20
6.5
A
Bronze + graphite
HB > 190
PBGF.28x50
PBGF.28x50
28
0
20
9.0
A
Bronze + graphite
HB > 190
PBGF.38x50
PBGF.38x50
38
0
20
9.0
A
Bronze + graphite
HB > 190
PBGF.48x75
PBGF.48x75
48
0
45
9.0
A
Bronze + graphite
HB > 190
PBGF.75x75
PBGF.75x75
75
45
45
9.0
C
Bronze + graphite
HB > 190
PBGF.100x100
PBGF.100x100
100
70
70
9.0
C
Bronze + graphite
HB > 190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表