目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
JBIS - HANGING BALL CAGE
Royme
DIE GUIDING
04 BALL CAGES
Powered by
CAD模型選擇
{royme/die_guiding/04_ball_cages/ball_cage_jbis.prj},{NB=JBIS.32x70},{D1=32},{D2=40},{L=70},{L2=2.6},{LX=70,80,95,105},{MAT=Brass/DIN 5401},{DB=2.2},{LB=8.785},{NR=14},{LBB=7.750},{L1A=1.30},{D3=33.75},{D4=32.500},{D5=2},{INFO=All accessories included}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
L1
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
JBIS.19x56
JBIS.19x56
19
25
31
2.6
Brass/DIN 5401
All accessories included
JBIS.20x56
JBIS.20x56
20
26
31
2.6
Brass/DIN 5401
All accessories included
JBIS.24x56
JBIS.24x56
24
30
31
2.6
Brass/DIN 5401
All accessories included
JBIS.25x56
JBIS.25x56
25
31
31
2.6
Brass/DIN 5401
All accessories included
JBIS.30x70
JBIS.30x70
30
38
41
2.6
Brass/DIN 5401
All accessories included
JBIS.32x70
JBIS.32x70
32
40
41
2.6
Brass/DIN 5401
All accessories included
JBIS.38x80
JBIS.38x80
38
46
51
3.5
Brass/DIN 5401
All accessories included
JBIS.40x80
JBIS.40x80
40
48
51
3.5
Brass/DIN 5401
All accessories included
JBIS.48x80
JBIS.48x80
48
56
51
4.3
Brass/DIN 5401
All accessories included
JBIS.50x80
JBIS.50x80
50
58
51
4.3
Brass/DIN 5401
All accessories included
JBIS.60x95
JBIS.60x95
60
68
61
4.3
Brass/DIN 5401
All accessories included
JBIS.63x95
JBIS.63x95
63
71
61
4.3
Brass/DIN 5401
All accessories included
JBIS.80x95
JBIS.80x95
80
92
61
5.0
Brass/DIN 5401
All accessories included
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表