目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CBGC - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cbgc.prj},{NB=CBGC.30x45},{D1=30},{D2=48},{D3=53},{D4=58},{L1=27},{L2=5},{R=34.0},{L=45},{MAT=Bronze + graphite},{HAR=HB > 190},{INFO=Assembly recommendation:D1 ≤ 63 = 3 x BRE 6 + TCI M6x15;D1 = 80 = 3 x BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CBGC.15x31
CBGC.15x31
15
28
30
34
15
5
21.5
31
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.16x31
CBGC.16x31
16
28
30
34
15
5
21.5
31
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.18x33
CBGC.18x33
18
32
34
38
17
5
23.5
33
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.19x33
CBGC.19x33
19
32
34
38
17
5
23.5
33
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.24x40
CBGC.24x40
24
40
43
48
22
5
29.0
40
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.25x40
CBGC.25x40
25
40
43
48
22
5
29.0
40
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.30x45
CBGC.30x45
30
48
53
58
27
5
34.0
45
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.32x45
CBGC.32x45
32
48
53
58
27
5
34.0
45
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.40x48
CBGC.40x48
40
58
66
72
30
5
41.0
48
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.42x48
CBGC.42x48
42
58
66
72
30
5
41.0
48
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.50x57
CBGC.50x57
50
68
77
82
35
5
46.0
57
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.52x57
CBGC.52x57
52
68
77
82
35
5
46.0
57
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.60x70
CBGC.60x70
60
85
90
95
40
5
52.5
70
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.63x70
CBGC.63x70
63
85
90
95
40
5
52.5
70
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGC.80x100
CBGC.80x100
80
100
112
120
55
6
65.0
100
Bronze + graphite
HB > 190
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表