目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAEV - CBEV - CABEV - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_caev_cbev_cabev.prj},{NB=CAEV.32x60},{D1=32},{D2=45},{D3=50},{D4=53},{L1=26},{M=M10x1},{R=31.5},{L=60},{MAT=Case Hardened Steel},{NDM=10},{INFO=Assembly recommendation:D1≤ 25: 3 x BRE 6 + TCI M6x15;D1>25: 3 x BRE 8 / BREI 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
M
[mm]
R
Radius
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CAEV.18x50
CAEV.18x50
18
28
31
34
18
M6×1
21.0
50
61-63 HRC
Assembly recommendation:D...
CAEV.19x50
CAEV.19x50
19
28
31
34
18
M6×1
21.0
50
61-63 HRC
Assembly recommendation:D...
CAEV.24x55
CAEV.24x55
24
38
41
44
23
M10x1
26.0
55
61-63 HRC
Assembly recommendation:D...
CAEV.25x55
CAEV.25x55
25
38
41
44
23
M10x1
26.0
55
61-63 HRC
Assembly recommendation:D...
CAEV.30x60
CAEV.30x60
30
45
50
53
26
M10x1
31.5
60
61-63 HRC
Assembly recommendation:D...
CAEV.32x60
CAEV.32x60
32
45
50
53
26
M10x1
31.5
60
61-63 HRC
Assembly recommendation:D...
CAEV.40x67
CAEV.40x67
40
54
60
63
30
M10x1
36.5
67
61-63 HRC
Assembly recommendation:D...
CAEV.42x67
CAEV.42x67
42
54
60
63
30
M10x1
36.5
67
61-63 HRC
Assembly recommendation:D...
CAEV.50x75
CAEV.50x75
50
65
76
79
35
M10x1
44.5
75
61-63 HRC
Assembly recommendation:D...
CAEV.52x75
CAEV.52x75
52
65
76
79
35
M10x1
44.5
75
61-63 HRC
Assembly recommendation:D...
CAEV.63x90
CAEV.63x90
63
81
89
92
48
M10x1
51.0
90
61-63 HRC
Assembly recommendation:D...
CBEV.80x100
CBEV.80x100
80
100
108
111
48
M10x1
60.5
100
HB > 190
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表