目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
BGA - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_bga.prj},{NB=BGA.45x60x30},{D1=45.0},{D2=60},{L1=30},{MAT=Bronze + graphite},{HAR=HB > 190},{L1X=30,35,40,45,50,60,70,80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
BGA.8x12x8
BGA.8x12x8
8.0
12
Bronze + graphite
HB > 190
BGA.10x14x8
BGA.10x14x8
10.0
14
Bronze + graphite
HB > 190
BGA.12x18x10
BGA.12x18x10
12.0
18
Bronze + graphite
HB > 190
BGA.13x19x10
BGA.13x19x10
13.0
19
Bronze + graphite
HB > 190
BGA.14x20x10
BGA.14x20x10
14.0
20
Bronze + graphite
HB > 190
BGA.15x21x10
BGA.15x21x10
15.0
21
Bronze + graphite
HB > 190
BGA.16x22x10
BGA.16x22x10
16.0
22
Bronze + graphite
HB > 190
BGA.18x24x15
BGA.18x24x15
18.0
24
Bronze + graphite
HB > 190
BGA.20x28x15
BGA.20x28x15
20.0
28
Bronze + graphite
HB > 190
BGA.20x30x16
BGA.20x30x16
20.0
30
Bronze + graphite
HB > 190
BGA.25x33x16
BGA.25x33x16
25.0
33
Bronze + graphite
HB > 190
BGA.25x35x16
BGA.25x35x16
25.0
35
Bronze + graphite
HB > 190
BGA.30x38x20
BGA.30x38x20
30.0
38
Bronze + graphite
HB > 190
BGA.30x40x20
BGA.30x40x20
30.0
40
Bronze + graphite
HB > 190
BGA.31.5x40x30
BGA.31.5x40x30
31.5
40
Bronze + graphite
HB > 190
BGA.35x44x30
BGA.35x44x30
35.0
44
Bronze + graphite
HB > 190
BGA.35x45x20
BGA.35x45x20
35.0
45
Bronze + graphite
HB > 190
BGA.40x50x20
BGA.40x50x20
40.0
50
Bronze + graphite
HB > 190
BGA.40x55x30
BGA.40x55x30
40.0
55
Bronze + graphite
HB > 190
BGA.45x55x30
BGA.45x55x30
45.0
55
Bronze + graphite
HB > 190
BGA.45x56x30
BGA.45x56x30
45.0
56
Bronze + graphite
HB > 190
BGA.45x60x30
BGA.45x60x30
45.0
60
Bronze + graphite
HB > 190
BGA.50x60x30
BGA.50x60x30
50.0
60
Bronze + graphite
HB > 190
BGA.50x62x30
BGA.50x62x30
50.0
62
Bronze + graphite
HB > 190
BGA.50x65x30
BGA.50x65x30
50.0
65
Bronze + graphite
HB > 190
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表