目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CEI - GUIDE PILLAR WITH COLLAR
Royme
DIE GUIDING
02 PILLARS
Powered by
CAD模型選擇
{royme/die_guiding/02_pillars/guide_pillar_with_collar_cei.prj},{NB=CEI.30x112},{D1=30},{D2=40},{L1=37},{R=25.5},{M=M8},{L2=112},{L2X=112,125,140,160,180,200,224,250,280,315},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{CH1=3.000},{L3=9.000},{L4=2},{D3=28.0},{NDM=8},{INFO=Assembly recommendation with RTI washer or clamp BREI 6: D<38: 3x BREI 6 + TCI M6x15 D≥38: 4x BREI 6 + TCI M6x15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Diameter
[mm]
D2
Collar diameter
[mm]
L1
[mm]
R
[mm]
M
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CEI.15x100
CEI.15x100
15
22
20
16.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.16x100
CEI.16x100
16
22
20
16.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.19x100
CEI.19x100
19
25
23
18.0
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.20x100
CEI.20x100
20
25
23
18.0
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.24x100
CEI.24x100
24
32
30
21.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.25x100
CEI.25x100
25
32
30
21.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.30x112
CEI.30x112
30
40
37
25.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.32x112
CEI.32x112
32
40
37
25.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.38x125
CEI.38x125
38
50
37
30.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.40x125
CEI.40x125
40
50
37
30.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.48x140
CEI.48x140
48
63
47
37.0
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.50x140
CEI.50x140
50
63
47
37.0
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.60x160
CEI.60x160
60
80
47
45.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.63x160
CEI.63x160
63
80
47
45.5
M8
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
CEI.80x200
CEI.80x200
80
95
60
53.0
M12
Case Hardened Steel
61-63 HRC
Assembly recommendation w...
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF