目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 3I 4000-6301 - Gear reducers R 3I 4000-6301
Rossi
H series Helical and bevel helical gear reducers
Powered by
CAD模型選擇
{rossi/h02_riduttori_ad_assi_paralleli_e_ortogonali/r3i_4000_6301_asmtab.prj},{NB=R 3I 5000 UP1A/28.7 10-000},{IDNR=},{GRANDEZZA=5000},{ESECUZIONE=1},{I=28.7},{FC=1},{ALCM=0},{RALC=-},{RAV=0},{DA=0},{SFP=0},{IX=28.7,32.8,36.1,41.3,45.5,52,56,64,71.1,81.2,88.8,102},{B3=224},{B6=400},{AA=1125},{A=630},{A1=785},{A2=115},{B=625},{C=410},{CC=405},{D=240},{E=330},{F=M56},{H=560},{H1=370},{K=48},{K1=60},{L=65},{L1=148},{M=930},{M1=785},{R=560},{T=1575},{U=725},{W=1905},{W2=1947},{MASSA=4650},{DDM=100},{DDV=80},{EEM=210},{EEV=170},{COP1=7.215},{COP2=7.214},{COP3=7.200},{COP4X=7.213},{COP5=7.207},{COP6=7.198},{COP7X=7.187},{COP8X=7.191},{COP10=7.206},{PPATH=r3i_400_631_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GRANDEZZA
Gear reducer size
[mm]
OLIO
ⁿ/ₐ
AA
a
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
CC
c
[mm]
D
Ø
[mm]
E
[mm]
DD
d Ø
[mm]
EE
e
[mm]
F
ⁿ/ₐ
H
h11
[mm]
H1
[mm]
K
Ø
[mm]
K1
H11 Ø
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
R
[mm]
T
[mm]
U
[mm]
W
[mm]
W2
[mm]
MASSA
Mass
[kg]
R 3I 4000 UP1A/25.2
4000
125
900
505
625
90
500
330
325
190
280
80
170
M45
450
296
39
48
52
116
750
625
450
1260
580
1525
1567
2470
R 3I 4001 UP1A/25.2
4001
125
900
505
625
90
500
330
325
200
280
80
170
M45
450
296
39
48
52
116
750
625
450
1260
580
1525
1567
2470
R 3I 4500 UP1A/29.1
4500
132
950
505
675
90
500
358
325
210
300
80
170
M45
450
296
39
48
52
116
750
675
450
1310
580
1575
1617
2830
R 3I 4501 UP1A/29.1
4501
132
950
505
675
90
500
358
325
220
300
80
170
M45
450
296
39
48
52
116
750
675
450
1310
580
1575
1617
2830
R 3I 5000 UP1A/28.7
5000
224
1125
630
785
115
625
410
405
240
330
100
210
M56
560
370
48
60
65
148
930
785
560
1575
725
1905
1947
4650
R 3I 5001 UP1A/28.7
5001
224
1125
630
785
115
625
410
405
250
330
100
210
M56
560
370
48
60
65
148
930
785
560
1575
725
1905
1947
4650
R 3I 5600 UP1A/29.1
5600
236
1185
630
845
115
625
445
405
270
380
100
210
M56
560
370
48
60
65
148
930
845
560
1635
725
1965
2007
5300
R 3I 5601 UP1A/29.1
5601
236
1185
630
845
115
625
445
405
280
380
100
210
M56
560
370
48
60
65
148
930
845
560
1635
725
1965
2007
5300
R 3I 6300 UP1A/27.4
6300
315
1380
770
970
115
695
490
455
300
430
110
210
M56
630
406
48
60
65
148
1070
970
630
1900
795
2230
2272
7260
R 3I 6301 UP1A/27.5
6301
315
1380
770
970
115
695
490
455
320
430
110
210
M56
630
406
48
60
65
148
1070
970
630
1900
795
2230
2272
7260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表