目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 2I 4000-6301 - Gear reducers R 2I 4000-6301
Rossi
H series Helical and bevel helical gear reducers
Powered by
CAD模型選擇
{rossi/h02_riduttori_ad_assi_paralleli_e_ortogonali/r2i_4000_6301_asmtab.prj},{NB=H_R_2I_5000_UP1A_14_ B3_____},{IDNR=},{GRANDEZZA=5000},{ESECUZIONE=1},{I=14.00},{FC=1},{ALCM=0},{RALC=-},{RAV=0},{DA=0},{SFP=0},{IX=14,16,17.5,20,22.5,24.8},{B3=224},{B6=400},{AA=875},{A=630},{A1=785},{A2=115},{B=625},{C=410},{CC=410},{D=240},{E=330},{F=M56},{H=560},{H1=370},{K=48},{K1=60},{L=65},{L1=148},{M=930},{M1=785},{R=560},{T=1575},{U=725},{W=1905},{W2=1947},{MASSA=4520},{COP1=7.215},{COP2=7.214},{COP3=7.200},{COP4=7.213},{COP5X=7.207},{COP6=7.198},{COP7X=7.187},{COP8X=7.191},{PPATH=r2i_400_631_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GRANDEZZA
Gear reducer size
[mm]
OLIO
ⁿ/ₐ
AA
a
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
CC
c
[mm]
D
Ø
[mm]
E
[mm]
DD
d Ø
[mm]
EE
e
[mm]
F
ⁿ/ₐ
H
h11
[mm]
H1
[mm]
K
Ø
[mm]
K1
H11 Ø
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
R
[mm]
T
[mm]
U
[mm]
W
[mm]
W2
[mm]
MASSA
Mass
[kg]
H_R_2I_4000_UP1A_9.86_ B3...
4000
125
700
505
625
90
500
330
330
190
280
110
210
M45
450
296
39
48
52
116
750
625
450
1260
580
1525
1567
2400
H_R_2I_4001_UP1A_9.86_ B3...
4001
125
700
505
625
90
500
330
330
200
280
110
210
M45
450
296
39
48
52
116
750
625
450
1260
580
1525
1567
2400
H_R_2I_4500_UP1A_11.4_ B3...
4500
132
750
505
675
90
500
358
330
210
300
110
210
M45
450
296
39
48
52
116
750
675
450
1310
580
1575
1617
2760
H_R_2I_4501_UP1A_11.4_ B3...
4501
132
750
505
675
90
500
358
330
220
300
110
210
M45
450
296
39
48
52
116
750
675
450
1310
580
1575
1617
2760
H_R_2I_5000_UP1A_14_ B3__...
5000
224
875
630
785
115
625
410
410
240
330
110
210
M56
560
370
48
60
65
148
930
785
560
1575
725
1905
1947
4520
H_R_2I_5001_UP1A_14_ B3__...
5001
224
875
630
785
115
625
410
410
250
330
110
210
M56
560
370
48
60
65
148
930
785
560
1575
725
1905
1947
4520
H_R_2I_5600_UP1A_14.2_ B3...
5600
236
935
630
845
115
625
445
410
270
380
110
210
M56
560
370
48
60
65
148
930
845
560
1635
725
1965
2007
5170
H_R_2I_5601_UP1A_14.2_ B3...
5601
236
935
630
845
115
625
445
410
280
380
110
210
M56
560
370
48
60
65
148
930
845
560
1635
725
1965
2007
5170
H_R_2I_6300_UP1A_14.3_ B3...
6300
315
1080
770
970
115
695
490
455
300
430
125
210
M56
630
406
48
60
65
148
1070
970
630
1900
795
2230
2272
7080
H_R_2I_6301_UP1A_14.3_ B3...
6301
315
1080
770
970
115
695
490
455
320
430
125
210
M56
630
406
48
60
65
148
1070
970
630
1900
795
2230
2272
7080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表