目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 1EL - 001...043 - 1 stage in line
Rossi
EP series Planetary gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/ep10_motoriduttori_epicicloidali_new/r_el_asmtab.prj},{NB=R 1EL 012A 3.52Y H090M1 A20c I - 38x300 B5},{A3X=12},{DB24018=12.000},{LB24018=30.000},{DPLUG=MIN},{A1=R},{A2=1EL},{A3=012},{A4=A},{I=3.52,4.17,5.29,6.21,7.64},{A8XI='38x300','42x350','48x350','55x400','60x450','65x550','75x550'},{A8XC='60x105','60x105, IF'},{A8XV='60x105'},{CH=I0090C02_h},{CS=I0090C02_s},{A8XU='60x105'},{R1=30150101},{R2=-},{A5=3.52},{A6=H090M1 A20c},{A7=I},{A7BB=-},{A8=38x300},{A9=B5},{A10=-},{A11=No},{A12=-},{A13=0},{A14=-},{A15=-},{A16=No},{A17=No motor},{A18=-},{A19=-},{A20=-},{A21=-},{A32=-},{A22=},{A23=-},{A24=},{A25=},{A26=},{A27=},{A28=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
A1
Machine
ⁿ/ₐ
A2
Train or gears
ⁿ/ₐ
A3
Size
ⁿ/ₐ
A4
Stage composition
ⁿ/ₐ
R 1EL 001A 3.52Y C038M1 F...
R
1EL
001
A
R 1EL 002A 3.52Y C042M1 F...
R
1EL
002
A
R 1EL 003A 3.52Y H055M1 A...
R
1EL
003
A
R 1EL 004A 3.52Y H065M1 A...
R
1EL
004
A
R 1EL 006A 3.52Y H070M1 A...
R
1EL
006
A
R 1EL 009A 3.52Y H080M1 A...
R
1EL
009
A
R 1EL 012A 3.52Y H090M1 A...
R
1EL
012
A
R 1EL 015A 3.52Y H095M1 A...
R
1EL
015
A
R 1EL 018A 3.52Y H105M1 A...
R
1EL
018
A
R 1EL 021A 3.52Y H105M1 A...
R
1EL
021
A
R 1EL 030A 4.09Y C110M1 F...
R
1EL
030
A
R 1EL 031A 4.09Y C110M2 F...
R
1EL
031
A
R 1EL 042A 4.18Y C120M1 F...
R
1EL
042
A
R 1EL 043A 4.18Y C120M2 F...
R
1EL
043
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表